• Menu
  • Product
  • Email
  • PDF
  • Order now
  • TPS2HC120-Q1 Evaluation Module

    • SLVUD64 February   2025 TPS2HC120-Q1

       

  • CONTENTS
  • SEARCH
  • TPS2HC120-Q1 Evaluation Module
  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  7. 2Hardware
    1. 2.1 Connection Descriptions
      1. 2.1.1 Connections and Test Points
      2. 2.1.2 Jumper Configurations
  8. 3Implementation Results
    1. 3.1 Variable Resistor for CS and CL
      1. 3.1.1 Current Sense Resistor
      2. 3.1.2 Adjustable Current Limit
  9. 4Hardware Design Files
    1. 4.1 TPS2HC120EVM Schematic
    2. 4.2 TPS2HC120EVM Assembly Drawings and Layout
    3. 4.3 Bill of Materials (BOM)
  10. 5Additional Information
    1. 5.1 Trademarks
  11. IMPORTANT NOTICE
search No matches found.
  • Full reading width
    • Full reading width
    • Comfortable reading width
    • Expanded reading width
  • Card for each section
  • Card with all content

 

EVM User's Guide

TPS2HC120-Q1 Evaluation Module

Description

The TPS2HC120EVM is a hardware evaluation module (EVM) used to evaluate the functionality and performance of the TPS2HC120-Q1 high side switch. The evaluation module is fully equipped to test the TPS2HC120-Q1 to ease the device integration to various power system applications. The TPS2HC120EVM is designed to be used as a standalone board with an attached voltage supply and output load. Features such as overcurrent, short-to-ground, open-load, and short-to-battery detection are enabled for use on the evaluation module.

Features

  • Operating voltage: 3V–28V
  • Ambient operating temperature: –40 to 125°C
  • Highly accurate current sense
  • Adjustable current limit with external resistor
  • Overcurrent, short-to-ground, open-load, and short-to-battery detection
  • Onboard LDO allowing for control signal manipulation
  • Output jumper to support inductive discharge configurations
  • Tested according to AECQ100-12
  • Certification of ISO7637-2 and ISO16750-2

Applications

  • Multichannel LED drivers, bulb drivers
  • Multichannel high-side power switches
  • Multichannel high-side relay drivers

 

Texas Instruments

© Copyright 1995-2025 Texas Instruments Incorporated. All rights reserved.
Submit documentation feedback | IMPORTANT NOTICE | Trademarks | Privacy policy | Cookie policy | Terms of use | Terms of sale