All trademarks are the property of their respective owners.
![]() |
Caution | Caution Hot surface. Contact may cause burns, Do not touch! |
The TPS62816-Q1 device is a high-frequency, synchronous, step-down converter optimized for a small solution size and high efficiency. The devices focus on high-efficiency, step-down conversion over a wide output current range. At medium to heavy loads, the converter operates in PWM mode and automatically enters Power Save Mode operation at light load to maintain high efficiency over the entire load-current range. The internal compensation circuit allows a compact solution and small external components. The device is available in a 3.0-mm × 2.0-mm, 9-pin VQFN package.
Table 2-1 provides a summary of the TPS62816EVM-140 performance specifications.
| Specification | Test Conditions | MIN | TYP | MAX | Unit | |
|---|---|---|---|---|---|---|
| Input voltage | 2.7 | 6.0 | V | |||
| Output voltage setpoint | 1.8 | V | ||||
| Output current | TPS62816EVM-140 | 0 | 6.0 | A | ||