• Menu
  • Product
  • Email
  • PDF
  • Order now
  • TPS54JB20EVM-023 20-A, Buck Converter Evaluation Module

    • SLVUBJ9A July   2020  – October 2020 TPS54JB20

       

  • CONTENTS
  • SEARCH
  • TPS54JB20EVM-023 20-A, Buck Converter Evaluation Module
  1.   1
  2.   2
    1.     3
    2.     4
    3.     5
      1.      6
      2.      7
      3.      8
      4.      9
      5.      10
  3.   11
    1.     12
    2.     13
    3.     14
    4.     15
    5.     16
    6.     17
    7.     18
    8.     19
    9.     20
  4.   21
    1.     22
    2.     23
    3.     24
  5.   25
  6. IMPORTANT NOTICE
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
EVM USER'S GUIDE

TPS54JB20EVM-023 20-A, Buck Converter Evaluation Module

Trademarks

D-CAP3 are trademarks of TI.

All trademarks are the property of their respective owners.

1 Introduction

The TPS54JB20 is a D-CAP3™ synchronous buck converter, designed for 20-A output current, and evaluation module are designed to demonstrate the small printed-circuit-board areas that can be achieved when designing with the device. The high-side and low-side switching MOSFETs are integrated in the device package along with their gate drive circuitry. Rated input voltage and output current ranges for the evaluation module are given in Table 1-1.

1.1 Background

The EVM is set up to allow the user to evaluate the performance of the TPS54JB20 IC, and easily make changes to multiple settings. The low drain-to-source on-resistance of the MOSFETs allows the device to achieve high efficiencies and keep the junction temperature low at high output currents. There is no need for external compensation components since this device is designed with D-CAP3™ control topology. On the EVM, the switching frequency and the operation mode are externally selectable using a jumper to set the resistor from the MODE pin to AGND. An external resistor divider allows for an adjustable output voltage. Additionally, the device provides adjustable soft start, adjustable OC limit threshold, external reference input, and an open-drain power good indicator. Lastly, the TPS54JB20 device has a fixed internal VIN undervoltage lockout and externally adjustable UVLO using a resistor divider at the EN pin.

Table 1-1 Input Voltage and Output Current Summary
EVMINPUT VOLTAGE RANGEOUTPUT CURRENT RANGE
TPS54JB20 VIN = 4 V to 16 V 0 A to 20 A
GUID-2DE9721D-2348-4F77-9C3F-D76E8B5B59CA-low.pngFigure 1-1 Safety Warnings

1.2 Performance Specification Summary

A summary of the TPS54JB20EVM performance specifications is provided in Table 1-2. Specifications are given for an input voltage of VIN = 12 V and an output voltage of 3.3 V, unless otherwise specified. The TPS54JB20EVM is designed and tested for VIN = 8 V to 16 V. The ambient temperature is 25°C for all measurements, unless otherwise noted. The design can be modified to perform over 4 V to 16 V.

Table 1-2 TPS54JB20EVM Performance Specification Summary
SPECIFICATION TEST CONDITIONS MIN TYP MAX UNIT
VIN voltage range (without internal Bias) 8 12 16 V
Output voltage setpoint 3.3 V
Output current range VIN = 8 V to 16 V 0 20 20 A
Internal LDO Voltage 3.0 V
Operating frequency 600 kHz

 

Texas Instruments

© Copyright 1995-2025 Texas Instruments Incorporated. All rights reserved.
Submit documentation feedback | IMPORTANT NOTICE | Trademarks | Privacy policy | Cookie policy | Terms of use | Terms of sale