• Menu
  • Product
  • Email
  • PDF
  • Order now
  • TPS22965 5.7-V, 6-A, 16-mΩ On-Resistance Load Switch

    • SLVSBJ0F August   2012  – August 2016 TPS22965

      PRODUCTION DATA.  

  • CONTENTS
  • SEARCH
  • TPS22965 5.7-V, 6-A, 16-mΩ On-Resistance Load Switch
  1. 1 Features
  2. 2 Applications
  3. 3 Description
  4. 4 Revision History
  5. 5 Device Comparison Table
  6. 6 Pin Configuration and Functions
  7. 7 Specifications
    1. 7.1 Absolute Maximum Ratings
    2. 7.2 ESD Ratings
    3. 7.3 Recommended Operating Conditions
    4. 7.4 Thermal Information
    5. 7.5 Electrical Characteristics—VBIAS = 5 V
    6. 7.6 Electrical Characteristics—VBIAS = 2.5 V
    7. 7.7 Switching Characteristics
    8. 7.8 Typical DC Characteristics
    9. 7.9 Typical Switching Characteristics
  8. 8 Parameter Measurement Information
  9. 9 Detailed Description
    1. 9.1 Overview
    2. 9.2 Functional Block Diagram
    3. 9.3 Feature Description
      1. 9.3.1 Adjustable Rise Time
      2. 9.3.2 Quick Output Discharge (QOD) (Optional)
      3. 9.3.3 Low Power Consumption During Off State
    4. 9.4 Device Functional Modes
  10. 10Application and Implementation
    1. 10.1 Application Information
      1. 10.1.1 ON and OFF Control
      2. 10.1.2 Input Capacitor (Optional)
      3. 10.1.3 Output Capacitor (Optional)
      4. 10.1.4 VIN and VBIAS Voltage Range
    2. 10.2 Typical Application
      1. 10.2.1 Design Requirements
      2. 10.2.2 Detailed Design Procedure
        1. 10.2.2.1 Inrush Current
        2. 10.2.2.2 Thermal Considerations
      3. 10.2.3 Application Curves
  11. 11Power Supply Recommendations
  12. 12Layout
    1. 12.1 Layout Guidelines
    2. 12.2 Layout Example
  13. 13Device and Documentation Support
    1. 13.1 Documentation Support
      1. 13.1.1 Related Documentation
    2. 13.2 Receiving Notification of Documentation Updates
    3. 13.3 Community Resources
    4. 13.4 Trademarks
    5. 13.5 Electrostatic Discharge Caution
    6. 13.6 Glossary
  14. 14Mechanical, Packaging, and Orderable Information
  15. IMPORTANT NOTICE
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
DATA SHEET

TPS22965 5.7-V, 6-A, 16-mΩ On-Resistance Load Switch

1 Features

  • Integrated Single Channel Load Switch
  • Input Voltage Range: 0.8 V to 5.7 V
  • Ultra-Low On Resistance (RON)
    • RON = 16 mΩ at VIN = 5 V (VBIAS = 5 V)
    • RON = 16 mΩ at VIN = 3.6 V (VBIAS = 5 V)
    • RON = 16 mΩ at VIN = 1.8 V (VBIAS = 5 V)
  • 6-A Maximum Continuous Switch Current
  • Low Quiescent Current (50 µA)
  • Low Control Input Threshold Enables Use of
    1.2-, 1.8-, 2.5-, and 3.3-V Logic
  • Configurable Rise Time
  • Quick Output Discharge (QOD) (Optional)
  • SON 8-pin Package With Thermal Pad
  • ESD Performance Tested per JESD 22
    • 2000-V HBM and 1000-V CDM

2 Applications

  • Ultrabook™
  • Notebooks and Netbooks
  • Tablet PC
  • Consumer Electronics
  • Set-top Boxes and Residential Gateways
  • Telecom Systems
  • Solid State Drives (SSDs)

3 Description

The TPS22965x is a single channel load switch that provides configurable rise time to minimize inrush current. The device contains an N-channel MOSFET that can operate over an input voltage range of 0.8 V to 5.7 V and can support a maximum continuous current of 6 A. The switch is controlled by an on and off input (ON), which is capable of interfacing directly with low-voltage control signals. In the TPS22965, a 225-Ω on-chip load resistor is added for quick output discharge when switch is turned off.

The TPS22965x is available in a small, space-saving 2-mm × 2-mm 8-pin SON package (DSG) with integrated thermal pad allowing for high power dissipation. The device is characterized for operation over the free-air temperature range of –40°C to +105°C.

Device Information(1)

PART NUMBER PACKAGE BODY SIZE (NOM)
TPS22965
TPS22965N
WSON (8) 2.00 mm × 2.00 mm
  1. For all available packages, see the orderable addendum at the end of the data sheet.

Simplified Schematic

TPS22965 typ_app_lvsbj0.gif


On-Resistance vs Input Voltage
(VBIAS = 5 V, IOUT = –200 mA)

TPS22965 D008_SLVSBJ0.gif

4 Revision History

Changes from E Revision (May 2016) to F Revision

  • Updated all Typical Characteristics GraphsGo

Changes from D Revision (March 2015) to E Revision

  • Changed QOD from "TPS22965 Only" to "Optional" in Features sectionGo

Changes from C Revision (February 2015) to D Revision

  • Added TPS22965N part number Go
  • Updated Thermal Information table Go
  • Updated typical AC timing parameters (tables, graphs and scope captures) Go

Changes from B Revision (June 2014) to C Revision

  • Extended Recommended Operating free-air temperature range maximum to 105°C. Go
  • Added temperature operations to Electrical Characteristics, VBIAS = 5 V Go
  • Added temperature operations to Electrical Characteristics, VBIAS = 2.5 V Go

Changes from A Revision (August 2013) to B Revision

  • Added Device Information table, ESD Ratings table, Feature Description section, Device Functional Modes, Application and Implementation section, Power Supply Recommendations section, Layout section, Device and Documentation Support section, and Mechanical, Packaging, and Orderable Information section Go
  • Changed MAX value of "VIN" from 5.5 V to 5.7 V. Go
  • Changed MAX value of "VBIAS" from 5.5 V to 5.7 V. Go
  • Changed MAX value of "VON" from 5.5 V to 5.7 V.Go
  • Added Thermal Information table Go

Changes from * Revision (August 2012) to A Revision

  • Updated VON MAX value to fix typo that restricted operating range. Changed MAX value from "VIN" to "5.5" to align with rest of document. Go

5 Device Comparison Table

DEVICE RON AT 3.3 V (TYP) QUICK OUTPUT DISCHARGE MAXIMUM OUTPUT CURRENT ENABLE
TPS22965 16 mΩ Yes 6 A Active high
TPS22965N 16 mΩ No 6 A Active high

6 Pin Configuration and Functions

DSG PACKAGE
8-Pin WSON
Top View
TPS22965 Pinout_TopView_SLVSBJ0.gif
DSG PACKAGE
8-Pin WSON
Bottom View
TPS22965 Pinout_BottomView_SLVSBJ0.gif

Pin Functions

PIN I/O DESCRIPTION
No. NAME
1 VIN I Switch input. Input bypass capacitor recommended for minimizing VIN dip. Must be connected to Pin 1 and Pin 2. See the Application and Implementation section for more information
2
3 ON I Active high switch control input. Do not leave floating
4 VBIAS I Bias voltage. Power supply to the device. Recommended voltage range for this pin is 2.5 V to 5.7 V. See the Application and Implementation section for more information
5 GND — Device ground
6 CT O Switch slew rate control. Can be left floating. See the Adjustable Rise Time section for more information
7 VOUT O Switch output
8
— Thermal Pad — Thermal pad (exposed center pad) to alleviate thermal stress. Tie to GND. See the Layout Example section for layout guidelines

 

Texas Instruments

© Copyright 1995-2025 Texas Instruments Incorporated. All rights reserved.
Submit documentation feedback | IMPORTANT NOTICE | Trademarks | Privacy policy | Cookie policy | Terms of use | Terms of sale