SLVAG13
April 2025
1
Abstract
Trademarks
1
Introduction
2
DC vs. AC Power Grids: A Comparative Overview
3
DC Microgrids Across Industries
4
TI Solutions for DC Applications
4.1
10kW GaN-Based Single-Phase String Inverter with Battery Energy Storage System
4.2
Bidirectional, Dual Active Bridge Reference Design for Level 3 Electric Vehicle Charging Stations
4.3
11-kW, Bidirectional Three-Phase Three-Level (T-Type) Inverter and PFC Reference Design
4.4
300V-1,000V Input 48W Isolated Auxiliary Power Reference Design with Low Standby Power
4.5
AFE for Insulation Monitoring in High-Voltage EV Charging and Solar Energy Reference Design
5
Conclusion
6
Reference
Technical White Paper
Harnessing the Power of DC Microgrids for Industrial Applications