• Menu
  • Product
  • Email
  • PDF
  • Order now
  • TLV62095 Pin Failure Mode Analysis (Pin FMA)

    • SLVAFV5 July   2024 TLV62095

       

  • CONTENTS
  • SEARCH
  • TLV62095 Pin Failure Mode Analysis (Pin FMA)
  1.   1
  2.   2
  3.   Trademarks
  4. IMPORTANT NOTICE
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
Application Brief

TLV62095 Pin Failure Mode Analysis (Pin FMA)

Overview

This document contains the Pin failure mode analysis (pin FMA) information for the TLV62095.

Figure 1 shows the device functional block diagram.

TLV62095 Functional Block Diagram Figure 1 Functional Block Diagram
A. The resistor is disconnected when EN is high.

Pin Failure Mode Analysis (Pin FMA)

This section provides a failure mode analysis (FMA) for the pins of the TLV62095. The failure modes covered in this document include the typical pin-by-pin failure scenarios:

  • Pin short-circuited to ground (see Table 2)
  • Pin open-circuited (see Table 3)
  • Pin short-circuited to an adjacent pin (see Table 4)
  • Pin short-circuited to VIN (see Table 5)

Table 2 through Table 5 also indicate how these pin conditions can affect the device as per the failure effects classification in Table 1.

Table 1 Failure Effect Classification
Class Failure Effects
A Potential device damage that affects functionality.
B No device damage, but loss of functionality.
C No device damage, but performance degradation.
D No device damage, no impact to functionality or performance.

Table 2 is showing the TLV62095 pin diagram. For a detailed description of the device pins, see the Pin Configuration and Functions section in the TLV62095 4-A High Efficiency Step Down Converter with DCS-Control Data Sheet.

TLV62095 Pin Diagram Figure 2 Pin Diagram

The exposed thermal pad is connected to AGND.

Following are the assumptions of use and the device configuration assumed for the pin FMA in this section:

  • The device is operating in the typical application, see the Applications section on the first page in the TLV62095 4-A High Efficiency Step Down Converter with DCS-Control Data Sheet.
Table 2 Pin FMA for Device Pins Short-Circuited to Ground
Pin Name Pin No. Description of Potential Failure Effect(s) Failure Effect Class
SW 1, 2 Potential internal device damage A
DEF 3 Incorrect device functionality due to different switching frequency B
PG 4 No impact on device D
FB 5 Incorrect device functionality due to missing feedback path B
AGND 6 Intended connection D
CP 7 Potential impact on device reliability; potential internal device damage A
CN 8 Potential impact on device reliability; potential internal device damage A
SS 9 Incorrect device functionality; Device does not start up B
AVIN 10 Potential damage A
PVIN 11, 12 Potential damage A
EN 13 Device disabled D
PGND 14, 15 Intended connection D
VOS 16 Reduced transient performance; no output discharge available; reduced current limit B
Table 3 Pin FMA for Device Pins Open-Circuited
Pin Name Pin No. Description of Potential Failure Effect(s) Failure Effect Class
SW 1 Increased current through pin (2); potential impact on device reliability; potential damage A
SW 2 Increased current through pin (1); potential impact on device reliability; potential damage A
DEF 3 Incorrect device functionality due to different switching frequency B
PG 4 Intended operation if PG not used D
FB 5 Incorrect device functionality due to missing feedback path B
AGND 6 Incorrect device functionality due to missing AGND connection B
CP 7 Incorrect device functionality B
CN 8 Incorrect device functionality B
SS 9 Intended operation; sets minimum soft start time (typ 50us) D
AVIN 10 Device not functional B
PVIN 11 Increased current through pin (12); potential impact on device reliability; potential internal device damage A
PVIN 12 Increased current through pin (11); potential impact on device reliability; potential internal device damage A
EN 13 Intended operation; internal pull-down keeps this pin low; device disabled. D
PGND 14 Increased current through pin (15); potential impact on device reliability; potential internal device damage A
PGND 15 Increased current through pin (14); potential impact on device reliability; potential internal device damage A
VOS 16 Reduced transient performance; no output discharge available; potentially reduced current limit B
Table 4 Pin FMA for Device Pins Short-Circuited to Adjacent Pin
Pin Name Pin No. Shorted to Pin No. Description of Potential Failure Effect(s) Failure Effect Class
SW 1 SW 2 Intended connection D
SW 2 DEF 3 Potential internal device damage through potential violation of abs max voltage rating of pin (3) A
DEF 3 PG 4 Potential internal device damage through potential violation of abs max voltage rating of pin (3) A
PG 4 FB 5 Incorrect device functionality due to disturbed feedback path; potential internal device damage through potential violation of abs max voltage rating of pin (5) A
FB 5 AGND 6

Incorrect device functionality due to missing feedback path.

B
AGND 6 CP 7 Potential impact on device reliability; potential internal device damage A
CP 7 CN 8 Incorrect device functionality; potential impact on device reliability A
CN 8 SS 9 Incorrect device functionality B
SS 9 AVIN 10 Sets minimum soft start time (typ 50us) B
AVIN 10 PVIN 11 Potentially incorrect device functionality due to increased disturbance of AVIN supply by ringing on PVIN pin B
PVIN 11 PVIN 12 Intended connection D
PVIN 12 EN 13 Intended connection; device is enabled with VIN>UVLO D
EN 13 PGND 14 Intended operation; device disabled. D
PGND 14 PGND 15 Intended connection D
PGND 15 VOS 16 Output short to ground, device not functional B
VOS 16 SW 1 Incorrect device functionality B
Table 5 Pin FMA for Device Pins Short-Circuited to VIN
Pin Name Pin No. Description of Potential Failure Effect(s) Failure Effect Class
SW 1, 2 Potential internal device damage A
DEF 3 Intended operation; nominal switching frequency set to 1.4MHz D
PG 4 Potential internal device damage A
FB 5 Incorrect device functionality due to missing feedback path. B
AGND 6 Internal damage A
CP 7 Potential impact on device reliability; potential internal device damage A
CN 8 Potential impact on device reliability; potential internal device damage A
SS 9 Sets minimum soft start time (typ 50us) D
AVIN 10 Intended connection D
PVIN 11, 12 Intended connection D
EN 13 Intended operation; device always enabled D
PGND 14, 15 Potential damage A
VOS 16 Potential internal device damage A

Trademarks

All trademarks are the property of their respective owners.

Texas Instruments

© Copyright 1995-2025 Texas Instruments Incorporated. All rights reserved.
Submit documentation feedback | IMPORTANT NOTICE | Trademarks | Privacy policy | Cookie policy | Terms of use | Terms of sale