All trademarks are the property of their respective owners.
This document contains information for DRV8873H-Q1 (HTSSOP(24) package, HW variant) and DRV8873S-Q1 (HTSSOP(24) package, SPI variant) to aid in a functional safety system design. Information provided are:
DRV8873-Q1 was developed using a quality-managed development process, but was not developed in accordance with the IEC 61508 or ISO 26262 standards.
Figure 1-1 shows the functional block diagram for the HW variant of this device as a reference.
Figure 1-2 shows the functional block diagram for the HW variant of this device as a reference.
This section provides Functional Safety Failure In Time (FIT) rates for DRV8873-Q1 (common for both variants) based on two different industry-wide used reliability standards:
FIT IEC TR 62380 / ISO 26262 | FIT (Failures Per 109 Hours) |
---|---|
Total Component FIT Rate | 24 |
Die FIT Rate | 8 |
Package FIT Rate | 16 |
The failure rate and mission profile information in Table 2-1 comes from the Reliability data handbook IEC TR 62380 / ISO 26262 part 11:
Table | Category | Reference FIT Rate | Reference Virtual TJ |
---|---|---|---|
5 | CMOS, BICMOS Digital, analog / mixed | 25 FIT | 55°C |
The Reference FIT Rate and Reference Virtual TJ (junction temperature) in Table 2-2 come from the Siemens Norm SN 29500-2 tables 1 through 5. Failure rates under operating conditions are calculated from the reference failure rate and virtual junction temperature using conversion information in SN 29500-2 section 4.
The failure mode distribution estimation for DRV8873-Q1 in Table 3-1 comes from the combination of common failure modes listed in standards such as IEC 61508 and ISO 26262, the ratio of sub-circuit function size and complexity and from best engineering judgment.
The failure modes listed in this section reflect random failure events and do not include failures due to misuse or overstress.
Die Failure Modes | Failure Mode Distribution (%) |
---|---|
OUTx is stuck LOW when commanded OFF | 14% |
OUTx is stuck OFF when commanded LOW | 8% |
OUTx ON resistance too high when commanded LOW | 12% |
Low side slew rate too fast or too slow | 5% |
OUTx is stuck HIGH when commanded OFF | 14% |
OUTx is stuck OFF when commanded HIGH | 8% |
OUTx ON resistance too high when commanded HIGH | 17% |
High side slew rate too fast or too slow | 5% |
Dead-time is too short | 1% |
Current sense feedback incorrect | 3% |
ITRIP current regulation incorrect | 3% |
Incorrect communication or fault indication | 10% |