• Menu
  • Product
  • Email
  • PDF
  • Order now
  • TPS6286B10 Buck Converter Evaluation Module

    • SLUUD29 July   2024 TPS6286B10

       

  • CONTENTS
  • SEARCH
  • TPS6286B10 Buck Converter Evaluation Module
  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  7. 2Hardware
    1. 2.1 Setup
      1. 2.1.1 Connector Descriptions
      2. 2.1.2 Hardware Setup
    2. 2.2 Warning and Caution
  8. 3Implementation Results
    1. 3.1 TPS6286B10EVM-049 Test Results
    2. 3.2 Modifications
      1. 3.2.1 Output Voltage Setting
      2. 3.2.2 I2C Interface
  9. 4Hardware Design Files
    1. 4.1 Schematic
    2. 4.2 Board Layout
    3. 4.3 Bill of Materials
  10. 5Additional Information
    1. 5.1 Trademarks
  11. IMPORTANT NOTICE
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
EVM User's Guide

TPS6286B10 Buck Converter Evaluation Module

Description

The TPS6286B10EVM-049 is designed to help the user easily evaluate and test the operation and functionality of the TPS6286B10 buck converters. The EVM can also be used to evaluate the TPS6286B08 devices. The EVM converts 2.4V to 5.5V input voltage to a regulated output voltage. The output current can go up to 10A for the TPS6286B10EVM-049.

Features

  • DCS-Control topology for fast transient response
  • 8mΩ internal HS and LS power MOSFETs
  • 0.7% output voltage accuracy
  • 4μA operating quiescent current
  • 2.4V to 5.5V input voltage range
  • Available output voltage ranges for dynamic voltage scaling (DVS) through I2C
  • Output voltage range from 0.4V to 1.675V with 5mV step size
  • 1.2MHz switching frequency
  • Selection by I2C interface
  • Hiccup or latching short-circuit protection
  • Output voltage ramp speed
  • Forced PWM or power save mode
  • Output voltage discharge
  • 100% duty cycle mode
  • Power-good indicator with window comparator
  • Thermal shutdown
  • Available in 2mm × 3mm QFN

Applications

  • Core supply for FPGAs, CPUs, ASICs, or video chipsets
  • Machine vision cameras
  • IP network cameras
  • Solid-state drives
  • Optical modules
  • Multifunction printers

 

Texas Instruments

© Copyright 1995-2025 Texas Instruments Incorporated. All rights reserved.
Submit documentation feedback | IMPORTANT NOTICE | Trademarks | Privacy policy | Cookie policy | Terms of use | Terms of sale