• Menu
  • Product
  • Email
  • PDF
  • Order now
  • TPS562243 and TPS562246 Step-Down Converter Evaluation Modules

    • SLUUCZ0 April   2024 TPS562243 , TPS562246

       

  • CONTENTS
  • SEARCH
  • TPS562243 and TPS562246 Step-Down Converter Evaluation Modules
  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  7. 2Hardware
    1. 2.1 Input and Output Connections
    2. 2.2 Output Voltage Setpoint
    3. 2.3 Start-Up Procedure
  8. 3Implementation Results
    1. 3.1 Test Setup and Results
      1. 3.1.1 Load Transient Response
      2. 3.1.2 Start-Up
      3. 3.1.3 Shutdown
      4. 3.1.4 Output Voltage Ripple
  9. 4Hardware Design Files
    1. 4.1 Schematic
    2. 4.2 PCB Layout
    3. 4.3 Bill of Materials
  10. 5Additional Information
    1. 5.1 Trademarks
  11. 6Reference
  12. IMPORTANT NOTICE
search No matches found.
  • Full reading width
    • Full reading width
    • Comfortable reading width
    • Expanded reading width
  • Card for each section
  • Card with all content

 

EVM User's Guide

TPS562243 and TPS562246 Step-Down Converter Evaluation Modules

Description

The TPS56224x is a single, D-CAP3™ control mode, synchronous buck converter with input voltage ranging from 4.2V to 17V and supports up to 2A continuous current. The device is optimized to operate with minimum external component counts and low standby current. The TPS562243 operates in Eco-mode and the TPS562246 operates in FCCM mode. The TPS56224xEVM is a fully assembled and tested circuit for evaluating the TPS56224x converter.

Features

  • 4.2V to 17V input voltage range
  • 0.6V to 7V output voltage range
  • 2A continuous output current
  • Eco/FCCM mode at light load
  • Fast transient D-CAP3 control mode

 

Texas Instruments

© Copyright 1995-2025 Texas Instruments Incorporated. All rights reserved.
Submit documentation feedback | IMPORTANT NOTICE | Trademarks | Privacy policy | Cookie policy | Terms of use | Terms of sale