• Menu
  • Product
  • Email
  • PDF
  • Order now
  • TPS6286x0EVM-109 Evaluation Module

    • SLUUC85B June   2020  – September 2020 TPS62860 , TPS62861

       

  • CONTENTS
  • SEARCH
  • TPS6286x0EVM-109 Evaluation Module
  1.   Trademarks
  2. 1Introduction
    1. 1.1 Background
    2. 1.2 Performance Specification
    3. 1.3 Modifications
      1. 1.3.1 IC U1 Operation
  3. 2Setup
    1. 2.1 Input and Output Connector Description
      1. 2.1.1 J1, Pin 1 and 2 – VIN
      2. 2.1.2 J1, Pin 3 and 4 – S+/S-
      3. 2.1.3 J1, Pin 5 and 6 – GND
      4. 2.1.4 J2, Pin 1 and 2 – VOUT
      5. 2.1.5 J2, Pin 3 and 4 – S+/S-
      6. 2.1.6 J2, Pin 5 and 6 – GND
      7. 2.1.7 J3 – I2C
      8. 2.1.8 JP1 – EN
      9. 2.1.9 JP2 – VSEL
    2. 2.2 Setup
  4. 3Board Layout
    1. 3.1 Layout
  5. 4Schematic and Bill of Materials
    1. 4.1 Schematic
    2. 4.2 Bill of Materials
  6. 5Software User Interface
    1. 5.1 Software Setup
    2. 5.2 Interface Hardware Setup
    3. 5.3 User Interface Operation
      1. 5.3.1 Home Screen
      2. 5.3.2 Settings Screen
      3. 5.3.3 Register Map Screen
  7.   Revision History
  8. IMPORTANT NOTICE
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
USER'S GUIDE

TPS6286x0EVM-109 Evaluation Module

Trademarks

All other trademarks are the property of their respective owners.

1 Introduction

The TPS6286x0 is a synchronous, step-down converter in a 0.7-mm × 1.4-mm wafer chip-scale package (WCSP) with a 0.4-mm pitch. The BSR109 EVMs support different IC version of TPS62860 and TPS62861 families.

1.1 Background

The TPS628600EVM-109 is with the TPS628600 integrated circuit (IC) and with a default output voltage of 1.1-V. The TPS628610EVM-109 uses the TPS628610 integrated circuit (IC) and the output voltage set at 1.1-V. The output voltage can be adjusted after the start-up phase with its graphic user interface via the I2C communication protocol. The EVM operates with an input voltage between 1.8-V and 5.5-V.

1.2 Performance Specification

Table 1-1 provides a summary of the TPS6286x0EVM-109 performance specifications. All specifications are given for an ambient temperature of 25°C.

Table 1-1 Performance Specification Summary
SPECIFICATION EVM BOARD / TEST CONDITIONS MIN TYP MAX UNIT
Input voltage 1.8 3.6 5.5 V
Output voltage 0.4 1.9875 V
Output current TPS628600EVM-109; VIN ≥ 1.8 V 0.6 A

TPS628610EVM-109; VIN ≥ 1.8V

1.0

A

 

Texas Instruments

© Copyright 1995-2025 Texas Instruments Incorporated. All rights reserved.
Submit documentation feedback | IMPORTANT NOTICE | Trademarks | Privacy policy | Cookie policy | Terms of use | Terms of sale