All trademarks are the property of their respective owners.
Figure 1-1 shows a typical Type-C Power Delivery (PD) connection that includes three key components: USB PD controller, Battery Charger and Battery Gauging, respectively. USB PD controller controls all of the USB Type-C and PD negotiations, and also controls the battery charger over SMBus communication. This battery charger IC manages all the system output power and battery charging process. In addition, it works as a reverse buck-boost to provide power in on-the-go (OTG) mode. The gauging IC is used for cell balancing to ensure all battery cells remain at an equal voltage and manage battery pack status including capacity, voltage, current, and temperature for safety. Type-C ESD IC provides protection from electrostatic discharge (ESD) and VBUS to CC short.
The main challenge in the power delivery architecture is how to use 5 V-20 V adapter voltage to charge a 3 V to approximately 16.8 V battery (from 1 cell battery completely discharged to 4 cells battery full charged). In most cases, the input voltage range can vary from below the battery voltage to above the battery voltage. Figure 1-2, Figure 1-3, and Figure 1-4 list three common topologies for Type-C charging.
The first way is to use a pre-boost topology, as shown in Figure 1-2. This approach boosts USB adapter voltage to a level higher than the highest USB adapter voltage (>20 V) and then uses a buck charger to charge the battery. The additional boost converter provide a stable high voltage to buck charger, however additional circuit increases total solution cost and board size, and reduces the overall efficiency due to the additional power loss in the boost converter.
Figure 1-3 shows a topology using either buck charger or boost charger. It needs to monitor input voltage and output voltage, and automatically select buck charger or boost charger. This topology could eliminate the additional power loss in the pre-boost approach, however, still requires an additional boost charger, which increases total solution cost.
The buck-boost charger topology has become increasingly popular, which is shown in Figure 1-4. Buck-boost charger is able to charge a battery from nearly any source, regardless of whether the input voltage is higher or lower than the battery voltage. It could achieve a better design with the smallest solution size and the best overall efficiency.