• Menu
  • Product
  • Email
  • PDF
  • Order now
  • UCC27284-Q1 Functional Safety FIT Rate, FMD and Pin FMA

    • SLUAA61B September   2022  – November 2022 UCC27282-Q1 , UCC27284-Q1

       

  • CONTENTS
  • SEARCH
  • UCC27284-Q1 Functional Safety FIT Rate, FMD and Pin FMA
  1. 1Functional Safety FIT Rate, FMD and Pin FMA
    1. 1.1 Overview
    2. 1.2 Functional Safety Failure In Time (FIT) Rates
      1. 1.2.1 SOIC Package
        1. 1.2.1.1 Failure Mode Distribution (FMD)
      2. 1.2.2 VSON Package
        1. 1.2.2.1 Failure Mode Distribution (FMD)
    3. 1.3 Pin Failure Mode Analysis (Pin FMA)
      1. 1.3.1 SOIC Package
      2. 1.3.2 VSON Package
  2. 2Revision History
  3. IMPORTANT NOTICE
search No matches found.
  • Full reading width
    • Full reading width
    • Comfortable reading width
    • Expanded reading width
  • Card for each section
  • Card with all content

 

FUNCTIONAL SAFETY FIT RATE, FMD AND PIN-FMA

UCC27284-Q1 Functional Safety FIT Rate, FMD and Pin FMA

1 Functional Safety FIT Rate, FMD and Pin FMA

1.1 Overview

This document contains information for UCC27282-Q1 UCC27284-Q1(SOIC and VSON package) to aid in a functional safety system design. Information provided are:

  • Functional Safety Failure In Time (FIT) rates of the semiconductor component estimated by the application of industry reliability standards
  • Pin failure mode analysis (Pin FMA)

Figure 1-1 shows the device functional block diagram for reference.

GUID-3CD8C024-9BD8-488C-837C-A73970D53D9D-low.gif Figure 1-1 UCC27282-Q1 application Block diagram
GUID-FE3E6CD6-8AD5-4B0C-8BC5-2DBA1EE12E07-low.gif Figure 1-2 UCC27284-Q1 application Block diagram

UCC27282-Q1 UCC27284-Q1 were developed using a quality-managed development process, but was not developed in accordance with the IEC 61508 or ISO 26262 standards.

1.2 Functional Safety Failure In Time (FIT) Rates

1.2.1 SOIC Package

This section provides Functional Safety Failure In Time (FIT) rates for the SOIC package of UCC27282-Q1 UCC27284-Q1 based on two different industry-wide used reliability standards:

  • Component Failure Rates per IEC TR 62380 / ISO 26262 Part 11 provides FIT rates based on IEC TR 62380 / ISO 26262 part 11

Table 1-1 Component Failure Rates per IEC TR 62380 / ISO 26262 Part 11
FIT IEC TR 62380 / ISO 26262 FIT (Failures Per 109 Hours)
Total Component FIT Rate (Power dissipation:10 mW, 100 mW, 500 mW) 13,14,28
Die FIT Rate (Power dissipation: 10 mW, 100 mW, 500 mW) 2,3,14
Package FIT Rate (Power dissipation:10 mW,100mW, 500mW) 11,11,14

The failure rate and mission profile information in Component Failure Rates per IEC TR 62380 / ISO 26262 Part 11 comes from the Reliability data handbook IEC TR 62380 / ISO 26262 part 11:

  • Mission Profile: Motor Control from Table 11
  • Power dissipation: 10 mW, 100 mW, 500 mW
  • Climate type: World-wide Table 8
  • Package factor (lambda 3): Table 17b
  • Substrate Material: FR4
  • EOS FIT rate assumed: 0 FIT

Table 1-2 Component Failure Rates per Siemens Norm SN 29500-2
Table Category Reference FIT Rate Reference Virtual TJ
5 CMOS, BICMOS,
Digital, analog /mixed
20 FIT 55°C

 

Texas Instruments

© Copyright 1995-2025 Texas Instruments Incorporated. All rights reserved.
Submit documentation feedback | IMPORTANT NOTICE | Trademarks | Privacy policy | Cookie policy | Terms of use | Terms of sale