• Menu
  • Product
  • Email
  • PDF
  • Order now
  • Non-Isolated Point-of-Load Solutions for Tiger Lake in PC Applications

    • SLUAA54B May   2020  – May 2021 TPS51206 , TPS51215A , TPS51220A , TPS51285A , TPS51396A , TPS51716 , TPS543B20 , TPS54424 , TPS54824 , TPS54A24 , TPS65295 , TPS82130 , TPS82140 , TPS82150 , TPSM41615 , TPSM41625 , TPSM84824

       

  • CONTENTS
  • SEARCH
  • Non-Isolated Point-of-Load Solutions for Tiger Lake in PC Applications
  1.   Trademarks
  2. 1Suggested Tiger Lake Point-of-Load Solutions
  3. 2Light Load Efficiency (Eco-Mode™) and Low Quiescent Current (ULQ™)
  4. 3Voltage Identification (VID) Capability with TPS51215A
  5. 4Fast Load Transient Response with D-CAP3™ and D-CAP2™ Control
  6. 5Small IC Packaging
  7. 6Conclusion
  8. 7Resources
  9. 8Revision History
  10. IMPORTANT NOTICE
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
APPLICATION NOTE

Non-Isolated Point-of-Load Solutions for Tiger Lake in PC Applications

Trademarks

All trademarks are the property of their respective owners.

1 Suggested Tiger Lake Point-of-Load Solutions

Table 1-1 highlights the latest POL DC/DC converters with integrated MOSFETs and controllers suitable for Tiger Lake applications. The suggested devices are selected to accommodate different input voltage and control mode requirements over a wide range of output current. The featured devices in the left column accommodate a maximum input voltage of 22 V or greater, and are designed to achieve fast load-transient response with an adaptive on-time control mode, high light and full-load efficiency, and low quiescent current. Several devices include an integrated programmable voltage identification (VID) supporting the processor's adaptive voltage requirements. The alternate devices in the right column employ fixed-frequency current-mode control with frequency synchronization useful in noise-sensitive industrial applications, and operate up to a 17 V input. If VID is required with alternative devices, consider the LM10011 VID voltage programmer in addition to the converter's resistor divider network.

Table 1-1 Suggested DC/DC Controllers, Converters and Power Modules for Tiger Lake
Featured P/N (1)RailCurrentTypeNoteAlternate P/N(2)

Alternate P/N Power Module

TPS51285AV5A≤20A & 100mA LDO each RailDual Controller & 2 LDOsSystem PowerTPS51220A

TPSM41625

V3P3
TPS51395V5A≤8A & 100mA LDOConverter & LDOSystem PowerTPS543820

TPSM84824

TPS51393V3P3
TPS51215AVCCIN_AUX≤32AControllerI/O power, 2-bit VID (0V support)--
TPS51372V1P8A, Optional bypass≤6.5AConverter2-bit VIDTPS543620

TPSM84424

General Purpose DC/DC Converters
TPS51219Various≤25AControllerGeneralTPS543B20

TPSM41625

TPS51397AVarious≤10AConverterGeneralTPS542A52

TPSM41615

TPS51396AVarious≤8AConverterGeneralTPS543820TPSM84824
TPS566335Various≤6AConverterGeneralTPS543620TPSM84424
TPS56339Various≤3AConverterGeneralTPS543320

TPSM84424

DDR Memory Power Solutions
TPS51486VDDQ≤8AMulti-Channel ConverterDDR4 MemoryTPS65295

TPSM84824

VPP≤1A

TPS82150

VTT±1A

TPS82150

VTT_REF10mA

-

TPS51487XVDD1≤8AMulti-Channel ConverterLPDDR4/X MemoryTPS65296TPSM84824
VDD2≤1ATPS82150
VDDQ_TX≤1.5A

TPS82140

TPS51716VDDQ≤25AController & LDODDR4 MemoryConsider General Devices with TPS51206

TPSM41625

VTT±2AUse TPS51206
VTT_REF10mAUse TPS51206
TPS51206VTT±2ALDODDR4 MemoryUse TPS51206

Use TPS51206

VTT_REF10mA
(1) Some featured 24-V devices require Mysecure access to download the data sheet. Click the device link to request access. Users will require their my.ti.com account information.
(2) Alternate converters operate up to 17 V input with a fixed frequency control mode

 

Texas Instruments

© Copyright 1995-2025 Texas Instruments Incorporated. All rights reserved.
Submit documentation feedback | IMPORTANT NOTICE | Trademarks | Privacy policy | Cookie policy | Terms of use | Terms of sale