• Menu
  • Product
  • Email
  • PDF
  • Order now
  • CSD18563Q5A 60 V N-Channel NexFET™ Power MOSFET

    • SLPS444C July   2013  – January 2016 CSD18563Q5A

      PRODUCTION DATA.  

  • CONTENTS
  • SEARCH
  • CSD18563Q5A 60 V N-Channel NexFET™ Power MOSFET
  1. 1Features
  2. 2Applications
  3. 3Description
  4. 4Revision History
  5. 5Specifications
    1. 5.1 Electrical Characteristics
    2. 5.2 Thermal Information
    3. 5.3 Typical MOSFET Characteristics
  6. 6Device and Documentation Support
    1. 6.1 Community Resources
    2. 6.2 Trademarks
    3. 6.3 Electrostatic Discharge Caution
    4. 6.4 Glossary
  7. 7Mechanical, Packaging, and Orderable Information
    1. 7.1 Q5A Package Dimensions
    2. 7.2 Recommended PCB Pattern
    3. 7.3 Recommended Stencil Opening
    4. 7.4 Q5A Tape and Reel Information
  8. IMPORTANT NOTICE
search No matches found.
  • Full reading width
    • Full reading width
    • Comfortable reading width
    • Expanded reading width
  • Card for each section
  • Card with all content

 

DATA SHEET

CSD18563Q5A 60 V N-Channel NexFET™ Power MOSFET

1 Features

  • Ultra-Low Qg and Qgd
  • Soft Body Diode for Reduced Ringing
  • Low Thermal Resistance
  • Avalanche Rated
  • Logic Level
  • Pb-Free Terminal Plating
  • RoHS Compliant
  • Halogen Free
  • SON 5 mm × 6 mm Plastic Package

2 Applications

  • Low-Side FET for Industrial Buck Converter
  • Secondary Side Synchronous Rectifier
  • Motor Control

3 Description

This 5.7 mΩ, 60 V SON 5 mm × 6 mm NexFET™ power MOSFET was designed to pair with the CSD18537NQ5A control FET and act as the sync FET for a complete industrial buck converter chipset solution.

Top View
CSD18563Q5A P0093-01_LPS198.gif

Product Summary

TA = 25°C TYPICAL VALUE UNIT
VDS Drain-to-Source Voltage 60 V
Qg Gate Charge Total (10 V) 15.0 nC
Qgd Gate Charge Gate-to-Drain 2.9 nC
RDS(on) Drain-to-Source On-Resistance VGS = 4.5 V 8.6 mΩ
VGS = 10 V 5.7 mΩ
VGS(th) Threshold Voltage 2.0 V

.
Ordering Information(1)

DEVICE MEDIA QTY PACKAGE SHIP
CSD18563Q5A 13-Inch Reel 2500 SON 5 × 6 mm
Plastic Package
Tape and Reel
CSD18563Q5AT 7-Inch Reel 250
  1. For all available packages, see the orderable addendum at the end of the data sheet.

Absolute Maximum Ratings

TA = 25°C VALUE UNIT
VDS Drain-to-Source Voltage 60 V
VGS Gate-to-Source Voltage ±20 V
ID Continuous Drain Current (Package limited) 100 A
Continuous Drain Current (Silicon limited), TC = 25°C 93
Continuous Drain Current(1) 15
IDM Pulsed Drain Current(2) 251 A
PD Power Dissipation(1) 3.2 W
Power Dissipation, TC = 25°C 116
TJ,
Tstg
Operating Junction Temperature,
Storage Temperature
–55 to 150 °C
EAS Avalanche Energy, single pulse
ID = 54 A, L = 0.1 mH, RG = 25 Ω
146 mJ
  1. Typical RθJA = 40°C/W on a 1 inch2, 2 oz. Cu pad on a 0.06 inch thick FR4 PCB.
  2. Max RθJC = 1.3°C/W, pulse duration ≤100 μs, duty cycle ≤1%.

RDS(on) vs VGS

CSD18563Q5A graph07p2_SLPS444.png

Gate Charge

CSD18563Q5A graph04_SLPS444.png

4 Revision History

Changes from B Revision (January 2015) to C Revision

  • Added "Soft Body Diode for Reduced Ringing" under Features Go
  • Added "Low-Side FET for Industrial Buck Converter" to ApplicationsGo
  • Updated the part description Go
  • Added the Community Resources sectionGo

Changes from A Revision (January 2014) to B Revision

  • Increased silicon limited continuous drain current to 93 A Go
  • Increased Pulsed Drain Current to 251 Go
  • Added line for max power dissipation with case temperature held to 25° CGo
  • Updated pulsed current conditions Go
  • Changed Figure 1 to normalized RθJC curve Go
  • Updated SOA in Figure 10 Go

Changes from * Revision (July 2013) to A Revision

  • Added more information to descriptionGo
  • Added small reel order numberGo
  • Removed TC = 25°C condition from continuous drain current (package limited) in Absolute Maximum Ratings tableGo
  • Changed Typ RθJA = 99°C/W to: RθJA = 100°C/W in Figure 1 Go
  • Added the Recommended Stencil Opening sectionGo

5 Specifications

5.1 Electrical Characteristics

(TA = 25°C unless otherwise stated)
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
STATIC CHARACTERISTICS
BVDSS Drain-to-source voltage VGS = 0 V, ID = 250 μA 60 V
IDSS Drain-to-source leakage current VGS = 0 V, VDS = 48 V 1 μA
IGSS Gate-to-source leakage current VDS = 0 V, VGS = 20 V 100 nA
VGS(th) Gate-to-source threshold voltage VDS = VGS, ID = 250 μA 1.7 2.0 2.4 V
RDS(on) Drain-to-source on resistance VGS = 4.5 V, ID = 18 A 8.6 10.8 mΩ
VGS = 10 V, ID = 18 A 5.7 6.8 mΩ
gfs Transconductance VDS = 30 V, ID = 18 A 60 S
DYNAMIC CHARACTERISTICS
Ciss Input capacitance VGS = 0 V, VDS = 30 V, ƒ = 1 MHz 1150 1500 pF
Coss Output capacitance 280 364 pF
Crss Reverse transfer capacitance 3.9 5.1 pF
RG Series gate resistance 1.5 3.0 Ω
Qg Gate charge total (4.5 V) VDS = 30 V, ID = 18 A 7.3 9.5 nC
Qg Gate charge total (10 V) 15 20
Qgd Gate charge gate-to-drain 2.9 nC
Qgs Gate charge gate-to-source 3.3 nC
Qg(th) Gate charge at Vth 2.3 nC
Qoss Output charge VDS = 30 V, VGS = 0 V 36 nC
td(on) Turn on delay time VDS = 30 V, VGS = 10 V, IDS = 18 A, RG = 0 Ω 3.2 ns
tr Rise time 6.3 ns
td(off) Turn off delay time 11.4 ns
tf Fall time 1.7 ns
DIODE CHARACTERISTICS
VSD Diode forward voltage ISD = 18 A, VGS = 0 V 0.8 1 V
Qrr Reverse recovery charge VDS= 30 V, IF = 18 A, di/dt = 300 A/μs 63 nC
trr Reverse recovery time 49 ns

5.2 Thermal Information

(TA = 25°C unless otherwise stated)
THERMAL METRIC MIN TYP MAX UNIT
RθJC Junction-to-case thermal resistance(1) 1.3 °C/W
RθJA Junction-to-ambient thermal resistance(1)(2) 50
(1) RθJC is determined with the device mounted on a 1 inch2 (6.45 cm2), 2 oz. (0.071 mm thick) Cu pad on a 1.5 inch × 1.5 inch (3.81 cm × 3.81 cm), 0.06 inch (1.52 mm) thick FR4 PCB. RθJC is specified by design, whereas RθJA is determined by the user’s board design.
(2) Device mounted on FR4 material with 1 inch2 (6.45 cm2), 2 oz. (0.071 mm thick) Cu.
CSD18563Q5A M0137-01_LPS198.gif
Max RθJA = 50°C/W when mounted on 1 inch2 (6.45 cm2) of
2 oz. (0.071 mm thick) Cu.
CSD18563Q5A M0137-02_LPS198.gif
Max RθJA = 125°C/W when mounted on a minimum pad area of
2 oz. (0.071 mm thick) Cu.

5.3 Typical MOSFET Characteristics

(TA = 25°C unless otherwise stated)
CSD18563Q5A graph01_SLPS444B.png
Figure 1. Transient Thermal Impedance
CSD18563Q5A graph02p2_SLPS444.png
Figure 2. Saturation Characteristics
CSD18563Q5A graph04_SLPS444.png
Figure 4. Gate Charge
CSD18563Q5A graph06_SLPS444.png
Figure 6. Threshold Voltage vs Temperature
CSD18563Q5A graph08p2_SLPS444.png
Figure 8. Normalized On-State Resistance vs Temperature
CSD18563Q5A graph10_SLPS444B.png
Figure 10. Maximum Safe Operating Area
CSD18563Q5A graph12_SLPS444.png
Figure 12. Maximum Drain Current vs Temperature
CSD18563Q5A graph03p2_SLPS444.png
Figure 3. Transfer Characteristics
CSD18563Q5A graph05_SLPS444.png
Figure 5. Capacitance
CSD18563Q5A graph07p2_SLPS444.png
Figure 7. On-State Resistance vs Gate-To-Source Voltage
CSD18563Q5A graph09_SLPS444.png
Figure 9. Typical Diode Forward Voltage
CSD18563Q5A graph11_SLPS444.png
Figure 11. Single Pulse Unclamped Inductive Switching

6 Device and Documentation Support

6.1 Community Resources

The following links connect to TI community resources. Linked contents are provided "AS IS" by the respective contributors. They do not constitute TI specifications and do not necessarily reflect TI's views; see TI's Terms of Use.

    TI E2E™ Online Community TI's Engineer-to-Engineer (E2E) Community. Created to foster collaboration among engineers. At e2e.ti.com, you can ask questions, share knowledge, explore ideas and help solve problems with fellow engineers.
    Design Support TI's Design Support Quickly find helpful E2E forums along with design support tools and contact information for technical support.

6.2 Trademarks

NexFET, E2E are trademarks of Texas Instruments.

All other trademarks are the property of their respective owners.

6.3 Electrostatic Discharge Caution

esds-image

These devices have limited built-in ESD protection. The leads should be shorted together or the device placed in conductive foam during storage or handling to prevent electrostatic damage to the MOS gates.

6.4 Glossary

SLYZ022 — TI Glossary.

This glossary lists and explains terms, acronyms, and definitions.

 

Texas Instruments

© Copyright 1995-2025 Texas Instruments Incorporated. All rights reserved.
Submit documentation feedback | IMPORTANT NOTICE | Trademarks | Privacy policy | Cookie policy | Terms of use | Terms of sale