These guidelines are intended to provide developers with the resources needed to properly layout the TUSB7320/TUSB7340. They are intended as a follow-on document to the USB 2.0 Board Design and Layout Guidelines (SPRAAR7) which describes general PCB design and layout guidelines for the USB 2.0 differential pair (DP/DM). A layout for the TUSB7340 will seamlessly accommodate the TUSB7320.
This document is focused on the layout and routing of the USB 3.0 SuperSpeed USB and PCI Express. It is intended for developers familiar with high-speed PCB design and layout. Knowledge of the USB 3.0 and PCI Express specifications and protocols are required as well.
All trademarks are the property of their respective owners.