• Menu
  • Product
  • Email
  • PDF
  • Order now
  • ISOW14x2 Isolated RS-485/RS-422 Transceiver with Integrated Low-Emissions, Low-Noise, High-Efficiency DC-DC Converter

    • SLLSF86C May   2018  – March 2022

      PRODUCTION DATA  

  • CONTENTS
  • SEARCH
  • ISOW14x2 Isolated RS-485/RS-422 Transceiver with Integrated Low-Emissions, Low-Noise, High-Efficiency DC-DC Converter
  1. 1 Features
  2. 2 Applications
  3. 3 Description
  4. 4 Revision History
  5. 5 Description Continued
  6. 6 Device Comparison Table
  7. 7 Pin Configuration and Functions
  8. 8 Specifications
    1. 8.1  Absolute Maximum Ratings
    2. 8.2  Recommended Operating Conditions
    3. 8.3  Thermal Information
    4. 8.4  Power Ratings
    5. 8.5  Insulation Specifications
    6. 8.6  Safety-Related Certifications
    7. 8.7  Safety Limiting Values
    8. 8.8  Electrical Characteristics
    9. 8.9  Supply Current Characteristics at VISOOUT = 3.3 V
    10. 8.10 Supply Current Characteristics at  VISOOUT = 5 V
    11. 8.11 Switching Characteristics at VISOOUT = 3.3 V
    12. 8.12 Switching Characteristics at VISOOUT = 5 V
    13. 8.13 Insulation Characteristics Curves
    14. 8.14 Typical Characteristics
  9. 9 Parameter Measurement Information
  10. 10Detailed Description
    1. 10.1 Overview
    2. 10.2 Power Isolation
    3. 10.3 Signal Isolation
    4. 10.4 RS-485
    5. 10.5 Functional Block Diagram
    6. 10.6 Feature Description
      1. 10.6.1 Power-Up and Power-Down Behavior
      2. 10.6.2 Protection Features
      3. 10.6.3 Failsafe Receiver
      4. 10.6.4 Glitch-Free Power Up and Power Down
    7. 10.7 Device Functional Modes
    8. 10.8 Device I/O Schematics
  11. 11Application and Implementation
    1. 11.1 Application Information
    2. 11.2 Typical Application
      1. 11.2.1 Design Requirements
      2. 11.2.2 Detailed Design Procedure
        1. 11.2.2.1 Data Rate, Bus Length and Bus Loading
        2. 11.2.2.2 Stub Length
        3. 11.2.2.3 Insulation Lifetime
  12. 12Power Supply Recommendations
  13. 13Layout
    1. 13.1 Layout Guidelines
    2. 13.2 Layout Example
  14. 14Device and Documentation Support
    1. 14.1 Documentation Support
      1. 14.1.1 Related Documentation
    2. 14.2 Receiving Notification of Documentation Updates
    3. 14.3 Support Resources
    4. 14.4 Trademarks
    5. 14.5 Electrostatic Discharge Caution
    6. 14.6 Glossary
  15. 15Mechanical, Packaging, and Orderable Information
  16. IMPORTANT NOTICE
search No matches found.
  • Full reading width
    • Full reading width
    • Comfortable reading width
    • Expanded reading width
  • Card for each section
  • Card with all content

 

DATA SHEET

ISOW14x2 Isolated RS-485/RS-422 Transceiver with Integrated Low-Emissions, Low-Noise, High-Efficiency DC-DC Converter

1 Features

  • Meets or exceeds the requirements of the TIA/ EIA-485A standard
  • Data rates
    • ISOW1412 : 500 kbps
    • ISOW1432 : 12 Mbps
  • Integrated low-emissions DC-DC converter with low-emissions, low-noise
    • Meets CISPR 32 Class B and EN 55032 Class B with margin on a two-layer PCB
    • Low frequency power converter at 25 MHz enabling low noise performance
  • Additional 2 Mbps GPIO channel
  • High efficiency output power
    • Typical efficiency: 46%
    • VISOOUT accuracy: ±5%
    • Additional output current: 20 mA
  • Independent power supply for RS-485 & DC-DC
    • Logic supply (VIO): 1.71 V to 5.5 V
    • Power converter supply ( VDD): 3 V to 5.5 V
  • RS-485 with PROFIBUS compatibility
    • Open, short, and idle bus failsafe
    • 1/8 unit load: up to 256 nodes on bus
    • Glitch-free power up and power down
  • Reinforced and Basic isolation options
  • High CMTI: 100-kV/µs (typical)
  • High ESD bus protection
    • HBM: ±16 kV
    • IEC 61000-4-2 contact discharge: ±8 kV
  • Operating temperature range: -40°C to 125°C
  • Current limit and thermal shutdown
  • 20-pin wide SOIC package
  • Section 8.6:
    • VDE reinforced and basic insulation per DIN VDE V 0884-11:2017-01
    • UL 1577 component recognition program
    • IEC 62368-1, IEC 61010-1, IEC 60601-1 and GB 4943.1-2011 certifications

2 Applications

  • Factory automation
  • Building automation
  • Industrial transport
  • Solar inverters, protection relay
  • Motor drives

3 Description

The ISOW14x2 devices are galvanically-isolated RS-485/RS-422 transceivers with a built-in isolated DC-DC converter, that eliminates the need for a separate isolated power supply in space constrained isolated designs. The low-emissions, isolated DC-DC converter meets CISPR 32 radiated emissions Class B standard with just two ferrite beads on a simple two-layer PCB. Additional 20 mA output current can be used to power other circuits on the board. An integrated 2 Mbps GPIO channel helps remove any additional digital isolator or optocoupler for diagnotstics, LED indication or supply monitoring.

Device Information
FEATURE ISOW1412
ISOW1432
ISOW1412B
ISOW1432B
Protection Level Reinforced Basic
Surge Test Voltage 10 kVPK 7.8 kVPK
Isolation Rating 5000 VRMS 5000 VRMS
Working Voltage 1000 VRMS/1500 VPK 1000 VRMS/1500 VPK
Package(1) DFM (20) DFM (20)
Body Size 12.83 mm x 7.5 mm 12.83 mm x 7.5 mm
(1) For all available packages, see the orderable addendum at the end of the data sheet.
GUID-20210511-CA0I-2J7H-GHG5-V2LBS3TMK2X3-low.gif Simplified Schematic

4 Revision History

Changes from Revision B (October 2021) to Revision C (March 2022)

  • Changed ISOW1432 from Advanced Information to Production Data.Go

Changes from Revision A (May 2021) to Revision B (October 2021)

  • Changed ISOW1412 from Advanced Information to Production Data.Go

Changes from Revision * (May 2018) to Revision A (May 2021)

  • Updated data sheet to include ISOW1432 deviceGo

 

Texas Instruments

© Copyright 1995-2025 Texas Instruments Incorporated. All rights reserved.
Submit documentation feedback | IMPORTANT NOTICE | Trademarks | Privacy policy | Cookie policy | Terms of use | Terms of sale