• Menu
  • Product
  • Email
  • PDF
  • Order now
  • ISO7041 Ultra-Low Power Four-Channel Digital Isolator

    • SLLSF54D October   2017  – March 2020

      PRODUCTION DATA.  

  • CONTENTS
  • SEARCH
  • ISO7041 Ultra-Low Power Four-Channel Digital Isolator
  1. 1 Features
  2. 2 Applications
  3. 3 Description
    1.     Device Images
      1.      Simplified Application Schematic
      2.      Data Rate vs Power Consumption at 3.3 V
  4. 4 Revision History
  5. 5 Device Comparison Table
  6. 6 Pin Configuration and Functions
    1.     Pin Functions
  7. 7 Specifications
    1. 7.1  Absolute Maximum Ratings
    2. 7.2  ESD Ratings
    3. 7.3  Recommended Operating Conditions
    4. 7.4  Thermal Information
    5. 7.5  Power Ratings
    6. 7.6  Insulation Specifications
    7. 7.7  Safety-Related Certifications
    8. 7.8  Safety Limiting Values
    9. 7.9  Electrical Characteristics 5V Supply
    10. 7.10 Supply Current Characteristics 5V Supply
    11. 7.11 Electrical Characteristics 3.3V Supply
    12. 7.12 Supply Current Characteristics 3.3V Supply
    13. 7.13 Electrical Characteristics 2.5V Supply
    14. 7.14 Supply Current Characteristics 2.5V Supply
    15. 7.15 Electrical Characteristics 1.8V Supply
    16. 7.16 Supply Current Characteristics 1.8V Supply
    17. 7.17 Switching Characteristics
    18. 7.18 Insulation Characteristics Curves
    19. 7.19 Typical Characteristics
  8. 8 Parameter Measurement Information
  9. 9 Detailed Description
    1. 9.1 Overview
    2. 9.2 Functional Block Diagram
    3. 9.3 Feature Description
      1. 9.3.1 Refresh Enable
      2. 9.3.2 Electromagnetic Compatibility (EMC) Considerations
    4. 9.4 Device Functional Modes
      1. 9.4.1 Device I/O Schematics
  10. 10Application and Implementation
    1. 10.1 Application Information
      1. 10.1.1 Insulation Lifetime
      2. 10.1.2 Intrinsic Safety
        1. 10.1.2.1 Schedule of Limitations
    2. 10.2 Typical Application
      1. 10.2.1 Design Requirements
      2. 10.2.2 Detailed Design Procedure
      3. 10.2.3 Application Curves
  11. 11Power Supply Recommendations
  12. 12Layout
    1. 12.1 Layout Guidelines
      1. 12.1.1 PCB Material
    2. 12.2 Layout Example
  13. 13Device and Documentation Support
    1. 13.1 Documentation Support
      1. 13.1.1 Related Documentation
    2. 13.2 Receiving Notification of Documentation Updates
    3. 13.3 Community Resource
    4. 13.4 Trademarks
    5. 13.5 Electrostatic Discharge Caution
    6. 13.6 Glossary
  14. 14Mechanical, Packaging, and Orderable Information
  15. IMPORTANT NOTICE
search No matches found.
  • Full reading width
    • Full reading width
    • Comfortable reading width
    • Expanded reading width
  • Card for each section
  • Card with all content

 

DATA SHEET

ISO7041 Ultra-Low Power Four-Channel Digital Isolator

1 Features

  • Ultra-low power consumption
    • 3.5 μA per channel quiescent current (3.3 V)
    • 15 μA per channel at 100 kbps (3.3 V)
    • 116 μA per channel at 1 Mbps (3.3 V)
  • Robust isolation barrier
    • >100-year projected lifetime
    • 3000 VRMS isolation rating
    • ±100 kV/μs typical CMTI
  • Wide supply range: 1.71 V to 1.89 V and 2.25 V to 5.5 V
  • Wide temperature range:
    • 1.71 V to 1.89 V: –55°C to +105°C
    • 2.25 V to 5.5 V: –55°C to +125°C
  • Small 16-QSOP package (16-DBQ)
  • Signaling rate: Up to 4 Mbps
  • Default output High (ISO7041) and Low (ISO7041F) options
  • Robust electromagnetic compatibility (EMC)
    • System-level ESD, EFT, and surge immunity
    • ±8 kV IEC 61000-4-2 contact discharge protection across isolation barrier
    • Very low emissions
  • Safety-related certifications :
    • UL 1577 Component Recognition Program
    • DIN VDE V 0884-11
    • CQC, TUV and CSA
    • IECEx (IEC 60079-0 & IEC 60079-11) and ATEX (EN 60079-0 & EN 60079-11)

2 Applications

  • 4-mA to 20-mA loop powered field transmitters
  • Factory automation and process automation
  • Low-power GPIO, UART and SPI isolation

3 Description

The ISO7041 device is an ultra-low power, multichannel digital isolator that can be used to isolate CMOS or LVCMOS digital I/Os. Each isolation channel has a logic input and output buffer separated by a double capacitive silicon dioxide (SiO2) insulation barrier. Innovative edge based architecture combined with an ON-OFF keying modulation scheme allows these isolators to consume very-low power while meeting 3000-VRMS isolation rating per UL1577. The per channel dynamic current consumption of the device is under 120 μA/Mbps and the per channel static current consumption is 3.5 μA at 3.3 V, allowing for use of the ISO7041 in both power and thermal constrained system designs.

The device can operate as low as 1.71 V, as high as 5.5 V , and is fully functional with different supply voltages on each side of isolation barrier. The four channel isolator comes in a 16-QSOP package with three forward-direction channels and one reverse-direction channel. The device has default output high and low options. If the input power or signal is lost, default output is high for the ISO7041 device without the suffix F and low for the ISO7041F device with the F suffix. See the Device Functional Modes section for more information.

Device Information(1)

PART NUMBER PACKAGE BODY SIZE (NOM)
ISO7041 QSOP (16) 4.90 mm × 3.90 mm
  1. For all available packages, see the orderable addendum at the end of the data sheet.

 

Texas Instruments

© Copyright 1995-2025 Texas Instruments Incorporated. All rights reserved.
Submit documentation feedback | IMPORTANT NOTICE | Trademarks | Privacy policy | Cookie policy | Terms of use | Terms of sale