SLAAEP4 December 2024 BQ79616 , MSPM0G1106 , MSPM0G1107 , MSPM0G1506 , MSPM0G1507 , MSPM0G1518 , MSPM0G1519 , MSPM0G3106 , MSPM0G3106-Q1 , MSPM0G3107 , MSPM0G3107-Q1 , MSPM0G3506 , MSPM0G3506-Q1 , MSPM0G3507 , MSPM0G3507-Q1 , MSPM0G3518 , MSPM0G3518-Q1 , MSPM0G3519 , MSPM0G3519-Q1
As a general-purpose MCU product, MSPM0 has the characteristics of complete peripherals and high cost performance, making the BMS product design more flexible and low-cost. This application note is a guide for the preparation and usage of the sample code for the BQ79616-Q1 device paired with a LP-MSPM0G3507, including hardware connection, software, communication protocol, and test result between MSPM0 and BQ79616. Users can also port this code easily to other MSPM0 devices using the system configuration tool (SYSCONFIG). Demo code can be accessed from MSPM0 offline SDK or online SDK.