SLAAEB4 april   2023 MSPM0C1106 , MSPM0G1105 , MSPM0G1106 , MSPM0G1107 , MSPM0G1505 , MSPM0G1506 , MSPM0G1507 , MSPM0G1518 , MSPM0G1519 , MSPM0G3105 , MSPM0G3106 , MSPM0G3106-Q1 , MSPM0G3107 , MSPM0G3107-Q1 , MSPM0G3505 , MSPM0G3506 , MSPM0G3506-Q1 , MSPM0G3507 , MSPM0G3507-Q1 , MSPM0G3518 , MSPM0G3519 , MSPM0G3519-Q1 , MSPM0L1105 , MSPM0L1106 , MSPM0L1303 , MSPM0L1304 , MSPM0L1304-Q1 , MSPM0L1305-Q1 , MSPM0L1306 , MSPM0L1306-Q1 , MSPM0L1343 , MSPM0L1344 , MSPM0L1345 , MSPM0L1346

 

  1.   Abstract
  2.   Trademarks
  3. 1Introduction
    1. 1.1 Difference Between EEPROM and On-Chip Flash
  4. 2Implementation
    1. 2.1 Principle
    2. 2.2 Header
  5. 3Software Description
    1. 3.1 Software Functionality and Flow
    2. 3.2 EEPROM Functions
      1. 3.2.1 Global Variables
      2. 3.2.2 EEPROM_TypeB_readDataItem
      3. 3.2.3 EEPROM_TypeB_findDataItem
      4. 3.2.4 EEPROM_TypeB_write
      5. 3.2.5 EEPROM_TypeB_transferDataItem
      6. 3.2.6 EEPROM_TypeB_eraseGroup
      7. 3.2.7 EEPROM_TypeB_init
    3. 3.3 Application Integration
    4. 3.4 EEPROM Emulation Memory Footprint
    5. 3.5 EEPROM Emulation Timing
  6. 4Application Aspects
    1. 4.1 Selection of Configurable Parameters
      1. 4.1.1 Number of Data Items
      2. 4.1.2 Cycling Capability
    2. 4.2 Recovery in Case of Power Loss
  7. 5References

Abstract

This application note introduces the library of type B EEPROM emulation. The document describes the structure and behavior of the type B EEPROM emulation. Then the document introduces the use of the associated APIs. In addition, the relevant code is provided to the users. Users can call functions in applications to write, read, and modify data.