SLAA904D August 2019 – September 2024 MSP430FR2310 , MSP430FR2311 , MSP430FR2353 , MSP430FR2355
Temperature | Output Voltage | Supply | ||||
---|---|---|---|---|---|---|
TMin | TMax | VoutMin | VoutMax | Vcc | Vee | Vref |
25℃ | 50℃ | 0.2V | 3.1V | 3.3V | 0V | 1.65V |
Some MSP430™ microcontrollers (MCUs) contain configurable integrated signal chain elements such as op-amps, DACs, and programmable gain stages. These elements make up a peripheral called the Smart Analog Combo (SAC). For information on the different types of SACs and how to leverage their configurable analog signal chain capabilities, visit MSP430 MCUs Smart Analog Combo Training. To get started with your design, download the MSP430 Temp Sense NTC Circuit Code Examples and SPICE Simulation File.
This temperature sensing circuit uses a resistor in series with a negative-temperature-coefficient (NTC) thermistor to form a voltage divider, which produces an output voltage that is linear over temperature. The circuit uses the MSP430FR2311 SAC_L1 op-amp in a noninverting amplifier configuration with inverting reference to offset and gain the signal, which helps to use the full ADC resolution and increase measurement accuracy. (Note: The MSP430FR2355 features four SAC_L3 peripherals which each contain a built-in DAC and PGA, providing a single-chip solution for generating Vref and measuring the thermistor circuit.) The output of the integrated SAC op-amp can be sampled directly by the on-board ADC or monitored by the on-board comparator for further processing inside the MCU.
DC Transfer Results
AC Simulation Results
Texas Instruments, MSP430 MCUs Smart Analog Combo Training, video
Texas Instruments, MSP430FR2311 TINA-TI Spice Model, software support
Texas Instruments, MSP430 Temp Sense NTC Circuit Code Examples and SPICE Simulation File, SLAC793 design resource
MSP430FRxx Smart Analog Combo | ||
---|---|---|
MSP430FR2311 SAC_L1 | MSP430FR2355 SAC_L3 | |
Vcc | 2.0 V to 3.6 V | |
VCM | -0.1 V to VCC + 0.1 V | |
Vout | Rail-to-rail | |
Vos | ±5mV | |
AOL | 100dB | |
Iq | 350µA (high-speed mode) | |
120µA (low-power mode) | ||
Ib | 50pA | |
UGBW | 4MHz (high-speed mode) | 2.8MHz (high-speed mode) |
1.4MHz (low-power mode) | 1MHz (low-power mode) | |
SR | 3V/µs (high-speed mode) | |
1V/µs (low-power mode) | ||
Number of channels | 1 | 4 |
MSP430FR2311 | MSP430FR2355 |
MSP430FR2311 Transimpedance Amplifier | |
---|---|
Vcc | 2.0V to 3.6V |
VCM | -0.1V to VCC/2V |
Vout | Rail-to-rail |
Vos | ±5mV |
AOL | 100dB |
Iq | 350µA (high-speed mode) |
120µA (low-power mode) | |
Ib | 5pA (TSSOP-16 with OA-dedicated pin input) |
50pA (TSSOP-20 and VQFN-16) | |
UGBW | 5MHz (high-speed mode) |
1.8MHz (low-power mode) | |
SR | 4V/µs (high-speed mode) |
1V/µs (low-power mode) | |
Number of channels | 1 |
MSP430FR2311 |
MSP430™ is a trademark of Texas Instruments.
All trademarks are the property of their respective owners.
Changes from Revision C (March 2020) to Revision D (September 2024)
Changes from Revision B (October 2019) to Revision C (March 2020)
Changes from Revision A (September 2019) to Revision B (October 2019)
Changes from Revision * (August 2019) to Revision A (September 2019)