SLAA897 June 2019 MSP430FR2353 , MSP430FR2355
This application report provides an overview of a true single-chip solution for pulse oximetry by utilizing the highly integrated analog circuitry within the MSP430FR235x device.
All other trademarks are the property of their respective owners.
A pulse oximeter is a non-invasive device used to monitor the pulse rate and peripheral oxygen saturation (SpO2 %) of blood.
In principle, the oxygenated hemoglobin (HbO2) and de-oxygenated hemoglobin (Hb) respond differently to different wavelengths of light. De-oxygenated hemoglobin absorbs more red light compared to infrared (IR) light whereas oxygenated hemoglobin absorbs more infrared light. As Figure 1 shows, when Red and IR Light Emitting Diodes (LEDs) are driven alternately through a finger, the unabsorbed light received at the other end of the finger (where a photodiode is used as the sensing element) corresponds to the concentration of Hb and HbO2 in the blood.
The photodiode current is converted into a voltage signal by a Transimpedance amplifier (TIA). The amplified and filtered signal is sent to a microcontroller for further noise removal and calculations of SpO2 % and heart rate. For more details on the calculations, see A Single-Chip Pulsoximeter Design Using the MSP430.
The MSP430FR235x microcontroller enables full transmit and receive signal chain implementation with four integrated Smart Analog Combo (SAC) blocks on-chip. Each SAC includes a high-performance low-power operational amplifier (OA), a programmable gain amplifier (PGA) with gain up to 33V/V, and a 12-bit digital-to-analog converter (DAC). This configurable analog signal chain can be operated in various modes or can be cascaded together or connected with other peripherals as explained in How to Use the Smart Analog Combo in MSP430™ MCUs.
Some other important features of MSP430FR235x that can be used in a pulse oximeter application are: