All trademarks are the property of their respective owners.
This document contains information for the TPS7B69-Q1 (SOT-223 and SOT-23 packages) to aid in a functional safety system design. Information provided are:
Figure 1-1 shows the device functional block diagram for reference.
The TPS7B69-Q1 was developed using a quality-managed development process, but was not developed in accordance with the IEC 61508 or ISO 26262 standards.
This section provides functional safety failure in time (FIT) rates for the SOT-223 package of the TPS7B69-Q1 based on two different industry-wide used reliability standards:
FIT IEC TR 62380 / ISO 26262 | FIT (Failures Per 109 Hours) |
---|---|
Total component FIT rate | 14 |
Die FIT rate | 5 |
Package FIT rate | 9 |
The failure rate and mission profile information in Table 2-1 comes from the reliability data handbook IEC TR 62380 / ISO 26262 part 11:
Table | Category | Reference FIT Rate | Reference Virtual TJ |
---|---|---|---|
4 | Power amplifier and regulators ≤ 1 Watt |
40 FIT | 70°C |
The reference FIT rate and reference virtual TJ (junction temperature) in Table 2-2 come from the Siemens Norm SN 29500-2 tables 1 through 5. Failure rates under operating conditions are calculated from the reference failure rate and virtual junction temperature using conversion information in SN 29500-2 section 4.