• Menu
  • Product
  • Email
  • PDF
  • Order now
  • LM5148-Q1Functional Safety FIT Rate, FMD, and Pin FMA

    • SFFS370 February   2023 LM5148-Q1

       

  • CONTENTS
  • SEARCH
  • LM5148-Q1Functional Safety FIT Rate, FMD, and Pin FMA
  1.   Trademarks
  2. 1Overview
  3. 2Functional Safety Failure In Time (FIT) Rates
  4. 3Failure Mode Distribution (FMD)
  5. 4Pin Failure Mode Analysis (Pin FMA)
  6. IMPORTANT NOTICE
search No matches found.
  • Full reading width
    • Full reading width
    • Comfortable reading width
    • Expanded reading width
  • Card for each section
  • Card with all content

 

FUNCTIONAL SAFETY FIT RATE, FMD AND PIN-FMA

LM5148-Q1Functional Safety FIT Rate, FMD, and Pin FMA

Trademarks

All trademarks are the property of their respective owners.

1 Overview

This document contains information for LM5148-Q1 (VQFN package) to aid in a functional safety system design. Information provided are:

  • Functional Safety Failure In Time (FIT) rates of the semiconductor component estimated by the application of industry reliability standards
  • Component failure modes and their distribution (FMD) based on the primary function of the device
  • Pin failure mode analysis (Pin FMA)

#GUID-E488EBD4-511E-41B0-B770-91A9719CA4DD shows the device functional block diagram for reference.

Figure 1-1 Functional Block Diagram
LM5148-Q1 was developed using a quality-managed development process, but was not developed in accordance with the IEC 61508 or ISO 26262 standards.

2 Functional Safety Failure In Time (FIT) Rates

This section provides Functional Safety Failure In Time (FIT) rates for LM5148-Q1 based on two different industry-wide used reliability standards:

  • #GUID-25C826C7-853A-4A82-B1D7-3D22FA798D59/GUID-D2F32BF7-F0F2-45BD-945E-5E9A117DF52F provides FIT rates based on IEC TR 62380 / ISO 26262 part 11
  • #GUID-25C826C7-853A-4A82-B1D7-3D22FA798D59/GUID-F6448F76-6F1A-4872-8629-AFB15459B793 provides FIT rates based on the Siemens Norm SN 29500-2
Table 2-1 Component Failure Rates per IEC TR 62380 / ISO 26262 Part 11
FIT IEC TR 62380 / ISO 26262FIT (Failures Per 109 Hours)
Total Component FIT Rate16
Die FIT Rate6
Package FIT Rate10

The failure rate and mission profile information in #GUID-25C826C7-853A-4A82-B1D7-3D22FA798D59/GUID-D2F32BF7-F0F2-45BD-945E-5E9A117DF52F comes from the Reliability data handbook IEC TR 62380 / ISO 26262 part 11:

  • Mission Profile: Motor Control from Table 11
  • Power dissipation: 750 mW
  • Climate type: World-wide Table 8
  • Package factor (lambda 3): Table 17b
  • Substrate Material: FR4
  • EOS FIT rate assumed: 0 FIT
Table 2-2 Component Failure Rates per Siemens Norm SN 29500-2
TableCategoryReference FIT RateReference Virtual TJ
5CMOS, BICMOS ASICs Analog & mixed HV > 50-V supply30 FIT75°C

The Reference FIT Rate and Reference Virtual TJ (junction temperature) in #GUID-25C826C7-853A-4A82-B1D7-3D22FA798D59/GUID-F6448F76-6F1A-4872-8629-AFB15459B793 come from the Siemens Norm SN 29500-2 tables 1 through 5. Failure rates under operating conditions are calculated from the reference failure rate and virtual junction temperature using conversion information in SN 29500-2 section 4.

3 Failure Mode Distribution (FMD)

The failure mode distribution estimation for LM5148-Q1 in #GUID-ADCCE378-3E6C-45A3-869D-3E29F58ACFA7/GUID-2C783C7C-284A-48D4-BA1C-B05A1833C868 comes from the combination of common failure modes listed in standards such as IEC 61508 and ISO 26262, the ratio of sub-circuit function size and complexity and from best engineering judgment.

The failure modes listed in this section reflect random failure events and do not include failures due to misuse or overstress.

Table 3-1 Die Failure Modes and Distribution
Die Failure ModesFailure Mode Distribution (%)
No Output Voltage60%
Output not in specification – voltage or timing25%
Gate driver stuck on5%
Power Good - False trip or fails to trip 5%
Short circuit any two pins5%

The FMD in #GUID-ADCCE378-3E6C-45A3-869D-3E29F58ACFA7/GUID-2C783C7C-284A-48D4-BA1C-B05A1833C868 excludes short circuit faults across the isolation barrier. Faults for short circuit across the isolation barrier can be excluded according to ISO 61800-5-2:2016 if the following requirements are fulfilled:

  1. The signal isolation component is OVC III according to IEC 61800-5-1. If a SELV/PELV power supply is used, pollution degree 2/OVC II applies. All requirements of IEC 61800-5-1:2007, 4.3.6 apply.
  2. Measures are taken to ensure that an internal failure of the signal isolation component cannot result in excessive temperature of its insulating material.

Creepage and clearance requirements should be applied according to the specific equipment isolation standards of an application. Care should be taken to maintain the creepage and clearance distance of a board design to ensure that the mounting pads of the isolator on the printed-circuit board do not reduce this distance.

 

Texas Instruments

© Copyright 1995-2025 Texas Instruments Incorporated. All rights reserved.
Submit documentation feedback | IMPORTANT NOTICE | Trademarks | Privacy policy | Cookie policy | Terms of use | Terms of sale