SDAA075
October 2025
CC2340R5
1
Abstract
Trademarks
1
Introduction
1.1
CC2340R5
1.2
DRV8329A
1.3
BLDC Motor
2
BLDC Hardware
2.1
Hardware Setup
2.1.1
DRV8329AEVM Settings
2.2
Connection Diagram
3
Running the Example
3.1
Dependencies
3.2
Loading Firmware
3.3
Motor Connection Test
3.4
BLDC Motor Hall Sensored Trap Operation With Bluetooth® LE
3.4.1
SimpleLink™ Connect Phone Application
4
Firmware Design
4.1
Code Flow Description
4.2
Customized TI Drivers
4.2.1
PWM
4.2.2
ADCBuf
4.2.3
Power
4.3
Application Events
4.4
Commutation Table
4.5
Motor Acceleration
4.6
ADC Operations
4.7
Spin Detect Feature
4.8
Reporting Statistics
4.9
Bluetooth® LE Stack
5
Tests and Results
6
Summary
7
References
Application Note
BLDC Motor Control Using the SimpleLink™ CC2340R5 Microcontroller with Bluetooth® Low Energy