SCLA049 August 2021 SN74HCS08
Figure 1-1 shows a simplified micro inverter block diagram to illustrate the logic and translation use cases. Each red block has an associated use-case document. Links are provided in Table 1-1 and Table 1-2. For a more complete block diagram, see the interactive online end equipment reference diagram for micro inverters.
Figure 1-1 Simplified Block Diagram for
Micro InvertersEach use case links to a separate document that provides additional details including a block diagram, design tips, and part recommendations. The nearest block and use-case identifiers are listed to match up exactly to the use cases shown in the provided simplified block diagram.
| Nearest Block | Use-Case Identifier | Use Case |
|---|---|---|
| Self-Diagnostics/Monitoring | Fault Latch | |
| Fault Combination | Use Fewer Inputs to Monitor Error Signals | |
| Digital Processing | Buffer | Redrive Digital Signals |
| Output User Interface | LED Driver | Drive Indicator LEDs |
| Nearest Block | Use-Case Identifier | Use Case |
|---|---|---|
| Wireless Interface | UART | Voltage Translation for Wireless Interface Modules |
| Wired Interface | RGMII | Translate Voltages for RGMII |
It is common to see micro inverters utilizing wireless interface modules to communicate due to their distributed nature. These modules often use UART for internal communication, and commonly are operating at a different logic voltage level from the primary system controller. The addition of a voltage level translator protects low-power system controllers and ensures accurate communication to the peripheral module.
Figure 1-2 Example Two-Wire UART Voltage
Translation Block DiagramSee more about this use case in the Logic Minute video Voltage Level Translation for UART Interface
| Part Number | Automotive Qualified | Voltage Translation Range | Features |
|---|---|---|---|
| SN74AXC2T245-Q1 | ✓ | 0.65 V to 3.6 V | Glitch-free power supply sequencing Outputs are disabled when either supply is 0 V Active translation architecture |
| SN74AXC2T245 | |||
| TXB0102 | 1.2 V to 3.6 V to 1.65 V to 5.5 V |
Auto-bidirectional Active translation architecture |
|
| TXS0102-Q1 | ✓ | 1.2 V to 3.6 V to 1.65 V to 5.5 V |
Auto-bidirectional Internal pull-up resistors Passive translation architecture |
For more devices, browse through the online parametric tool where you can sort by desired voltage, channel numbers, and other features.