• Menu
  • Product
  • Email
  • PDF
  • Order now
  • TMUXS7614D Evaluation Module

    • SCDU039B May   2024  – April 2025

       

  • CONTENTS
  • SEARCH
  • TMUXS7614D Evaluation Module
  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  6. 2Hardware
    1. 2.1 Power Requirements
    2. 2.2 Header and Jumper Information
    3. 2.3 Push Buttons
    4. 2.4 Test Points
  7. 3Software
    1. 3.1 GUI Software Installation
    2. 3.2 GUI Software Quick Start
  8. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials (BOM)
  9. 5Additional Information
    1. 5.1 Trademarks
  10. 6Revision History
  11. IMPORTANT NOTICE
search No matches found.
  • Full reading width
    • Full reading width
    • Comfortable reading width
    • Expanded reading width
  • Card for each section
  • Card with all content

 

EVM User's Guide

TMUXS7614D Evaluation Module

Description

The TMUXS7614DEVM is used to evaluate the performance of the TMUXS7614D. The evaluation module (EVM) comes with the TMUXS7614D device soldered on. The EVM allows for engineers to easily evaluate the TMUXS7614D for applications, such as test and measurement. The TMUXS7614DEVM connects to a USB2ANY controller (ordered separately on ti.com) through the SPI_L_Connect header. Users can choose to use an SPI with this header if desired. Headers are also provided for each of the source and drain pins. Multiple terminals provide power to the device with an option for the user to provide a defined digital logic supply voltage. The digital logic supply voltage can be supplied from the USB2ANY as well.

Features

  • TMUXS7614D pre-soldered on board
  • 16 test points on I/Os
  • Four SMB connectors
  • LED indicator for VL supply
  • Reset button
  • External PC control in tandem with TI evaluation software
  • SPI GUI

 

Texas Instruments

© Copyright 1995-2025 Texas Instruments Incorporated. All rights reserved.
Submit documentation feedback | IMPORTANT NOTICE | Trademarks | Privacy policy | Cookie policy | Terms of use | Terms of sale