• Menu
  • Product
  • Email
  • PDF
  • Order now
  • TPS7A57EVM-056 Evaluation Module

    • SBVU075 April   2022

       

  • CONTENTS
  • SEARCH
  • TPS7A57EVM-056 Evaluation Module
  1.   Trademarks
  2. 1Introduction
  3. 2Setup
    1. 2.1 LDO Input and Output Connector Descriptions
      1. 2.1.1 VIN and GND
      2. 2.1.2 VOUT and GND
      3. 2.1.3 J3
      4. 2.1.4 J4 (EN)
      5. 2.1.5 J5 (CP_EN)
      6. 2.1.6 J1 (PG)
    2. 2.2 Optional Load Transient Input and Output Connector Descriptions
      1. 2.2.1 VCC and GND
      2. 2.2.2 J17
      3. 2.2.3 TP10
      4. 2.2.4 IN1
      5. 2.2.5 J15
      6. 2.2.6 TP11 and TP12
      7. 2.2.7 J6 and TP13
    3. 2.3 TPS7A57 LDO Operation
    4. 2.4 Optional Load Transient Circuit Operation
  4. 3Board Layout
  5. 4TPS7A57EVM-056 Schematics
  6. 5Bill of Materials
  7. IMPORTANT NOTICE
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
USER'S GUIDE

TPS7A57EVM-056 Evaluation Module

Trademarks

LeCroy is a trademark of Teledyne LeCroy.

Kapton is a registered trademark of DuPont.

All trademarks are the property of their respective owners.

1 Introduction

The Texas Instruments TPS7A57EVM-056 evaluation module (EVM) helps designers evaluate the operation and performance of the TPS7A57 LDO voltage regulator. As shown in Table 1-1, the TPS7A57EVM-056 contains one TPS7A57 LDO voltage regulator in the RTE package. An optional load transient circuit is also included to assist the user with high-speed load transient testing.

Table 1-1 Device Information
EVM ORDERABLE NUMBER VOUT PART NAME PACKAGE
TPS7A57EVM-056 0.5 V to 5.2 V TPS7A5701RTE 16-pin RTE

2 Setup

This section describes the jumpers and connectors on the EVM, and how to properly connect, set up, and use the TPS7A57EVM-056. Section 2.1 and Section 2.3 describe the test setup and operation for the TPS7A57 LDO. Section 2.2 and Section 2.4 describe the test setup and operation of the optional load transient circuit.

2.1 LDO Input and Output Connector Descriptions

 

Texas Instruments

© Copyright 1995-2025 Texas Instruments Incorporated. All rights reserved.
Submit documentation feedback | IMPORTANT NOTICE | Trademarks | Privacy policy | Cookie policy | Terms of use | Terms of sale