SBOU246
January 2022
Trademarks
1
Introduction
1.1
NTC Thermistor Versus TMP6 Linear Thermistor Family
1.2
NTC/Linear Thermistor TCR
1.3
NTC Versus Silicon-Based Linear Thermistor Trade-Offs
1.4
TMP6 Accuracy
2
Typical NTC Thermistor Design Considerations
2.1
Voltage-Biased NTC Thermistor Network
2.2
Pinouts/Polarity
2.3
Converting NTC Thermistor Hardware Design to TMP6 Linear Thermistor Design
2.4
Simple Look-Up Table
3
Software Changes
3.1
Firmware Design Considerations
3.2
Oversampling
3.3
Low-Pass Filtering in HW Versus SW
3.4
Calibration
4
Design considerations for Full-Scale Range Voltage Output
4.1
Simple Current-Biased
4.2
Active Voltage-Biased
5
Conclusion
6
Additional Resources/Considerations
6.1
Constant-Current Source Design
6.2
TMP6 Thermistor Standard Component Footprints
6.3
Dual-Sourcing Approach for TMP6 and NTC Thermistors
Trademarks
All trademarks are the property of their respective owners.