• Menu
  • Product
  • Email
  • PDF
  • Order now
  • INA3221-Q1 Functional Safety FIT Rate, Failure Mode Distribution and Pin FMA

    • SBOA411 December   2020 INA3221-Q1

       

  • CONTENTS
  • SEARCH
  • INA3221-Q1 Functional Safety FIT Rate, Failure Mode Distribution and Pin FMA
  1. 1Overview
  2. 2Functional Safety Failure In Time (FIT) Rates
  3. 3Failure Mode Distribution (FMD)
  4. 4Pin Failure Mode Analysis (Pin FMA)
  5. IMPORTANT NOTICE
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
FUNCTIONAL SAFETY FIT RATE, FMD AND PIN-FMA

INA3221-Q1 Functional Safety FIT Rate, Failure Mode Distribution and Pin FMA

1 Overview

This document contains information for INA3221-Q1 (VQFN-16 package) to aid in a functional safety system design. Information provided are:

  • Functional Safety Failure In Time (FIT) rates of the semiconductor component estimated by the application of industry reliability standards
  • Component failure modes and their distribution (FMD) based on the primary function of the device
  • Pin failure mode analysis (Pin FMA)

Figure 1-1 shows the device functional block diagram for reference.

GUID-62001B17-6A19-45B5-B5A3-39ACD0C7CFDC-low.gif Figure 1-1 Functional Block Diagram

INA3221-Q1 was developed using a quality-managed development process, but was not developed in accordance with the IEC 61508 or ISO 26262 standards.

2 Functional Safety Failure In Time (FIT) Rates

This section provides Functional Safety Failure In Time (FIT) rates for INA3221-Q1 based on two different industry-wide used reliability standards:

  • Table 2-1 provides FIT rates based on IEC TR 62380 / ISO 26262 part 11
  • Table 2-2 provides FIT rates based on the Siemens Norm SN 29500-2

Table 2-1 Component Failure Rates per IEC TR 62380 / ISO 26262 Part 11
FIT IEC TR 62380 / ISO 26262FIT (Failures Per 109 Hours)
Total Component FIT Rate10
Die FIT Rate2
Package FIT Rate8

The failure rate and mission profile information in Table 2-1 comes from the Reliability data handbook IEC TR 62380 / ISO 26262 part 11:

  • Mission Profile: Motor Control from Table 11
  • Power dissipation: 5 mW
  • Climate type: World-wide Table 8
  • Package factor (lambda 3): Table 17b
  • Substrate Material: FR4
  • EOS FIT rate assumed: 0 FIT

Table 2-2 Component Failure Rates per Siemens Norm SN 29500-2
TableCategoryReference FIT RateReference Virtual TJ
5CMOS, BICMOS
ASICs Analog & Mixed ≤ 50V Supply
60 FIT70°C

The Reference FIT Rate and Reference Virtual TJ (junction temperature) in Table 2-2 come from the Siemens Norm SN 29500-2 tables 1 through 5. Failure rates under operating conditions are calculated from the reference failure rate and virtual junction temperature using conversion information in SN 29500-2 section 4.

3 Failure Mode Distribution (FMD)

The failure mode distribution estimation for INA3221-Q1 in Table 3-1 comes from the combination of common failure modes listed in standards such as IEC 61508 and ISO 26262, the ratio of sub-circuit function size and complexity and from best engineering judgment.

The failure modes listed in this section reflect random failure events and do not include failures due to misuse or overstress.

Table 3-1 Die Failure Modes and Distribution
Die Failure ModesFailure Mode Distribution (%)
ADC output bit error15%
ADC gain out of specification15%
ADC offset out of specification15%
Communication error15%
Register bit error10%
ADC MUX select error10%
Critical – false trip or failure to trip5%
VPU – false trip or failure to trip5%
Warning – false trip or failure to trip5%
TC – false trip or failure to trip5%

4 Pin Failure Mode Analysis (Pin FMA)

This section provides a Failure Mode Analysis (FMA) for the pins of the INA3221-Q1. The failure modes covered in this document include the typical pin-by-pin failure scenarios:

  • Pin short-circuited to Ground (see Table 4-2)
  • Pin open-circuited (see Table 4-3)
  • Pin short-circuited to an adjacent pin (see Table 4-4)
  • Pin short-circuited to VS (see Table 4-5)

Table 4-2 through Table 4-5 also indicate how these pin conditions can affect the device as per the failure effects classification in Table 4-1.

Table 4-1 TI Classification of Failure Effects
ClassFailure Effects
APotential device damage that affects functionality
BNo device damage, but loss of functionality
CNo device damage, but performance degradation
DNo device damage, no impact to functionality or performance

Figure 4-1 shows the INA3221-Q1 pin diagram. For a detailed description of the device pins please refer to the 'Pin Configuration and Functions' section in the INA3221-Q1 datasheet.

GUID-A59E55EA-42C4-4496-9D90-C12B7261542A-low.gifFigure 4-1 Pin Diagram

Following are the assumptions of use and the device configuration assumed for the pin FMA in this section:

  • TA = -40°C to +125°C
  • VS = 3.3 V
  • VBUS = 12 V

Table 4-2 Pin FMA for Device Pins Short-Circuited to Ground
Pin NamePin No.Description of Potential Failure Effect(s)Failure Effect Class
IN-31In high-side configuration, a short from the bus supply to ground will occur. High current will flow from bus supply to ground. In low side configuration, normal operation.B for high-side; D for low-side
IN+32In high-side configuration, a short from the bus supply to ground will occur. High current will flow from bus supply to ground. In low side configuration, input pins are shorted.B
GND3Normal operation.D
VS4Power supply shorted to ground.B
A05Address pin shorted to ground. Normal operation if this is intended, otherwise loss of pin functionality.D if A0 = GND by design; B otherwise
SCL6I2C clock pin shorted to ground. Loss of I2C communication.B
SDA7I2C data pin shorted to ground. Loss of I2C communication.B
Warning8Warning pin shorted to ground. Loss of pin functionality.B
Critical9Critical pin shorted to ground. Loss of pin functionality.B
PV10PV pin shorted to ground. Loss of pin functionality.B
IN-111In high-side configuration, a short from the bus supply to ground will occur. High current will flow from bus supply to ground. In low side configuration, normal operation.B for high-side; D for low-side
IN+112In high-side configuration, a short from the bus supply to ground will occur. High current will flow from bus supply to ground. In low side configuration, input pins are shorted.B
TC13TC pin shorted to ground. Loss of pin functionality.B
IN-214In high-side configuration, a short from the bus supply to ground will occur. High current will flow from bus supply to ground. In low side configuration, normal operation.B for high-side; D for low-side
IN+215In high-side configuration, a short from the bus supply to ground will occur. High current will flow from bus supply to ground. In low side configuration, input pins are shorted.B
VPU16VPU pin shorted to ground. Loss of power to internal power valid circuitry.B
Table 4-3 Pin FMA for Device Pins Open-Circuited
Pin NamePin No.Description of Potential Failure Effect(s)Failure Effect Class
IN-31IN-3 will be at the same potential as IN+3. Differential input voltage is effectively 0V.B
IN+32IN+3 will be at the same potential as IN-3. Differential input voltage is effectively 0V.B
GND3GND is floating. Output will be incorrect as it is no longer referenced to ground.B
VS4No power supply to device.B
A05Address pin is open. Undefined device address.B
SCL6I2C clock pin is open. Loss of I2C communication.B
SDA7I2C data pin is open. Loss of I2C communication.B
Warning8Warning pin is open. Loss of pin functionality.B
Critical9Critical pin is open. Loss of pin functionality.B
PV10PV pin is open. Loss of pin functionality.B
IN-111IN-1 will be at the same potential as IN+1. Differential input voltage is effectively 0V.B
IN+112IN+1 will be at the same potential as IN-1. Differential input voltage is effectively 0V.B
TC13TC pin is open. Loss of pin functionality.B
IN-214IN-2 will be at the same potential as IN+2. Differential input voltage is effectively 0V.B
IN+215IN+2 will be at the same potential as IN-2. Differential input voltage is effectively 0V.B
VPU16VPU pin is open. Loss of power to internal power valid circuitryB
Table 4-4 Pin FMA for Device Pins Short-Circuited to Adjacent Pin
Pin NamePin No.Shorted toDescription of Potential Failure Effect(s)Failure Effect Class
IN-312 - IN+3Differential input voltage is 0V.B
IN+323 - GNDIn high-side configuration, a short from the bus supply to ground will occur. In low-side configuration, differential input voltage is 0V .B
GND34 - VSPower supply shorted to ground.B
VS45 - A0Address pin shorted to VS. Normal operation if this is intended, otherwise loss of pin functionality.D if A0 = VS by design; B otherwise
A056 - SCLAddress pin shorted to SCL. Normal operation if this is intended, otherwise loss of pin functionality.D if A0 = SCL by design; B otherwise
SCL67 - SDAI2C clock pin shorted to data pin. Loss of I2C communication.B
SDA78 - WarningI2C data pin shorted to Warning pin. Loss of I2C communication.B
Warning89 - CriticalWarning pin shorted to Critical pin. Loss of pin functionality.B
Critical910 - PVCritical pin shorted to PV pin. Loss of pin functionality.B
PV1011 - IN-1PV pin shorted to bus voltage. In high-side configuration, damage can occur. In low-side configuration, loss of pin functionality.A for high-side; B for low-side
IN-11112 - IN+1Differential input voltage is 0V.B
IN+11213 - TCTC pin shorted to bus voltage. In high-side configuration, damage can occur. In low-side configuration, loss of pin functionality.A for high-side; B for low-side
TC1314 - IN-2TC pin shorted to bus voltage. In high-side configuration, damage can occur. In low-side configuration, loss of pin functionality.A for high-side; B for low-side
IN-21415 - IN+2Differential input voltage is 0V.B
IN+21516 - VPUVPU pin shorted to bus voltage. Loss of pin functionality.B
VPU161 - IN-3VPU pin shorted to bus voltage. Loss of pin functionality.B
Table 4-5 Pin FMA for Device Pins Short-Circuited to VS
Pin NamePin No.Description of Potential Failure Effect(s)Failure Effect Class
IN-31In high-side configuration, VS shorted to bus voltage. High current will flow from bus supply to VS or vice versa. Device could be damaged.A
IN+32In high-side configuration, VS shorted to bus voltage. High current will flow from bus supply to VS or vice versa. Device could be damaged.A
GND3Power supply shorted to ground.B
VS4Normal operation.D
A05Address pin shorted to VS. Normal operation if this is intended, otherwise loss of pin functionality.D if A0 = VS by design; B otherwise
SCL6I2C clock pin shorted to VS. Loss of I2C communication.B
SDA7I2C data pin shorted to VS. Loss of I2C communication.B
Warning8Warning pin shorted to VS. Loss of pin functionality.B
Critical9Critical pin shorted to VS. Loss of pin functionality.B
PV10PV pin shorted to VS. Loss of pin functionality.B
IN-111In high-side configuration, VS shorted to bus voltage. High current will flow from bus supply to VS or vice versa. Device could be damaged.A
IN+112In high-side configuration, VS shorted to bus voltage. High current will flow from bus supply to VS or vice versa. Device could be damaged.A
TC13TC pin shorted to VS. Loss of pin functionality.B
IN-214In high-side configuration, VS shorted to bus voltage. High current will flow from bus supply to VS or vice versa. Device could be damaged.A
IN+215In high-side configuration, VS shorted to bus voltage. High current will flow from bus supply to VS or vice versa. Device could be damaged.A
VPU16Normal operation.D

 

Texas Instruments

© Copyright 1995-2025 Texas Instruments Incorporated. All rights reserved.
Submit documentation feedback | IMPORTANT NOTICE | Trademarks | Privacy policy | Cookie policy | Terms of use | Terms of sale