• Menu
  • Product
  • Email
  • PDF
  • Order now
  • ESD Protection for HDMI Applications

    • SBOA280A April   2018  – November 2023 ESD122 , ESD204 , ESD224 , ESD341 , TPD1E01B04-Q1 , TPD1E04U04 , TPD1E05U06 , TPD2E009 , TPD4E004 , TPD4E02B04 , TPD4E05U06 , TPD4E110 , TPD4S009

       

  • CONTENTS
  • SEARCH
  • ESD Protection for HDMI Applications
  1.   1
  2.   2
  3. IMPORTANT NOTICE
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
Application Brief

ESD Protection for HDMI Applications

High-Definition Multimedia Interface (HDMI) remains one of the most popular interfaces for transmitting video and audio data since the creation of HDMI in 2002. With each HDMI standard update, improvements in process technology allow manufacturers to increase data bandwidth and add additional features in smaller and smaller chipsets. However, with decreased size, HDMI components become more sensitive to transient voltages such as electrostatic discharge. This creates a need for ESD protection that clamps at very low voltages without compromising high speed signal integrity.

GUID-59ECDEF5-1090-4B0B-BD2E-5CF7527158E2-low.gif Figure 1 Pinout of the HDMI Receptacle

In the HDMI connector (Figure 1) there are four differential pairs of transmission minimized digital signaling (TMDS) channels. Three TMDS pairs (TMDS0, TMDS1 and TMDS2) are responsible for transferring millions of pixels of data per second for HDMI 2.0, while the TMDS CL pair provides the clocking signal to synchronize this information.

Apart from the four TMDS pairs, the HDMI connector has six other channels: The hot plug detect (HPD) channel, which senses when a connection is established, the consumer electronic control (CEC) channel, which allows users to control devices through HDMI, the utility channel, which is used for an HDMI Ethernet or audio return channel, the SDA and SCL channels, which provide I2C control, and the final channel, which provides 5 V of power.

To protect against ESD failure, a 5-V working voltage, 6-channel TVS diode such as the TPD6E05U06 can be placed on the non-TMDS channels by the HDMI connector (5 V power, SDA, SCL, HPD, CEC and utility). 5-V working voltage, 1-channel TVS diodes (TPD1E05U06) also provide layout flexibility. Minimizing the capacitance of the diodes is usually not a concern since these non-TMDS channels do not pass high speed data,.

GUID-0F52BADE-1424-4ACB-A6B6-4E424D6C74BB-low.gif GUID-1A83CC8A-98C9-475C-B4D0-BCE72D143FD6-low.gif

Figure 2 6-Channel TVS Diode Array (left) vs. 1-Channel TVS Diodes (right) for non-TMDS Protection

Alternatively, the TMDS channels pass differential data that can reach 18Gbps (6Gbps for each pair) for HDMI 2.0, with a maximum single-ended operating voltage of 3.3 V on each differential line. As a result, the ESD protection diodes placed on these high-speed traces require low enough capacitance to maintain signal integrity and meet the HDMI compliance standard.

Due to the sensitive nature of the TMDS I/O pins, clamping voltage must be minimized for TMDS ESD protection. This protection is accomplished by selecting an ESD diode with ultra-low dynamic resistance (RDYN). The diode provides a low impedance path to steer current away from sensitive circuitry downstream when an ESD strike is present.

ESD RDYN and capacitance have an inverse relationship. Increasing the diode junction area decreases the RDYN but increases the diode capacitance which potentially degrades signal integrity. As a result, selecting TVS diodes that protect the TMDS channels without compromising the data transfer is challenging. However, the ESD224 is a 4-channel ESD protection device that is able to clamp ±8kV IEC ESD events to sufficient levels while maintaining an ultra-low capacitance by employing TI’s proprietary ESD process technology. Since there are four pairs of TMDS channels, two ESD224 protection diodes provide the necessary protection on TMDS traces while passing the signal integrity eye diagram mask test (Figure 3).

GUID-C217850E-BFAB-4977-8497-3DF6E2B1F4F1-low.gif
GUID-D1D039A8-A43C-439F-B23F-871ED6A3AD99-low.gif

Figure 3 6Gbps HDMI 2.0 Eye Diagram Without (top) and With (bottom) ESD224 Protection

The ESD224 is capable of providing the necessary ESD clamping protection for sensitive HDMI 2.0 redrivers, retimers, and chipsets. For example, the BCM7250 is a Broadcom HDMI 2.0 SoC that fails at low transient voltages: 9.15 V and -5.71 V. In Figure 4, a 100 ns transmission line pulse (TLP) determines the ESD failure voltage since 100 ns is approximately the length of an IEC ESD pulse.

GUID-61B385C9-809B-4F8B-A08F-AA11583D71CF-low.gif Figure 4 BCM7250 Fails at 9.15 V and -5.71 V During ESD Events

The TVS diode prevents the positive clamping voltage from exceeding 9.15 V and the negative clamping voltage from exceeding -5.71 V, which protects sensitive HDMI 2.0 SoCs, such as BCM7250, against ESD strikes. Figure 5 shows that the ESD224 provides this protection by clamping an 8-kV IEC ESD strike to 8.1 V and a -8-kV IEC ESD strike to -5 V.

GUID-30030F99-8588-48FC-A053-50B048146757-low.gif GUID-41FAD0C7-7D15-4532-829A-DFBCB54D4DBB-low.gif Figure 5 ESD224 Clamps +8-kV ESD Voltage to 8.1 V and -8k-V ESD to -5 V

For a complete HDMI 2.0 option, 2x ESD224 can protect the TMDS channels and 6x TPD1E05U06 can protect the other channels. If the ultra-low clamping performance of the ESD224 is not required, the TPD4E02B04 can protect the TMDS channels.

Table 1 Alternative Device Recommendations
Device Optimized Parameters Performance Trade-Off
TPD4E02B04 0.25 pF capacitance, flow through routing Higher clamping voltage
TPD4E05U06 5 V working voltage, flow through routing Higher clamping voltage
ESD204 30 kV/30 kV IEC rating, 5.5 A surge protection, flow through routing Higher capacitance

Related Documentation

  • System Level ESD Selection Guide
  • ESD224 HDMI 2.0 Compliance
  • ESD Essentials Video Series

IMPORTANT NOTICE AND DISCLAIMER

TI PROVIDES TECHNICAL AND RELIABILITY DATA (INCLUDING DATASHEETS), DESIGN RESOURCES (INCLUDING REFERENCE DESIGNS), APPLICATION OR OTHER DESIGN ADVICE, WEB TOOLS, SAFETY INFORMATION, AND OTHER RESOURCES “AS IS” AND WITH ALL FAULTS, AND DISCLAIMS ALL WARRANTIES, EXPRESS AND IMPLIED, INCLUDING WITHOUT LIMITATION ANY IMPLIED WARRANTIES OF MERCHANTABILITY, FITNESS FOR A PARTICULAR PURPOSE OR NON-INFRINGEMENT OF THIRD PARTY INTELLECTUAL PROPERTY RIGHTS.

These resources are intended for skilled developers designing with TI products. You are solely responsible for (1) selecting the appropriate TI products for your application, (2) designing, validating and testing your application, and (3) ensuring your application meets applicable standards, and any other safety, security, or other requirements. These resources are subject to change without notice. TI grants you permission to use these resources only for development of an application that uses the TI products described in the resource. Other reproduction and display of these resources is prohibited. No license is granted to any other TI intellectual property right or to any third party intellectual property right. TI disclaims responsibility for, and you will fully indemnify TI and its representatives against, any claims, damages, costs, losses, and liabilities arising out of your use of these resources.

TI’s products are provided subject to TI’s Terms of Sale (www.ti.com/legal/termsofsale.html) or other applicable terms available either on ti.com or provided in conjunction with such TI products. TI’s provision of these resources does not expand or otherwise alter TI’s applicable warranties or warranty disclaimers for TI products.

Mailing Address: Texas Instruments, Post Office Box 655303, Dallas, Texas 75265 

Copyright © 2023, Texas Instruments Incorporated

Texas Instruments

© Copyright 1995-2025 Texas Instruments Incorporated. All rights reserved.
Submit documentation feedback | IMPORTANT NOTICE | Trademarks | Privacy policy | Cookie policy | Terms of use | Terms of sale