• Menu
  • Product
  • Email
  • PDF
  • Order now
  • ADC3669 Evaluation Module

    • SBAU441B March   2024  – October 2025

       

  • CONTENTS
  • SEARCH
  • ADC3669 Evaluation Module
  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specifications and Device Information
  8. 2Hardware
    1. 2.1 Board Overview
    2. 2.2 Required Equipment
    3. 2.3 Hardware Setup
  9. 3Software
    1. 3.1 Required Software
    2. 3.2 Software Setup
    3. 3.3 Using the GUI
  10. 4Hardware Design Files
  11. 5Additional Information
    1. 5.1 Trademarks
    2. 5.2 References
  12. 6Revision History
  13. IMPORTANT NOTICE
search No matches found.
  • Full reading width
    • Full reading width
    • Comfortable reading width
    • Expanded reading width
  • Card for each section
  • Card with all content

 

EVM User's Guide

ADC3669 Evaluation Module

Description

The ADC3669EVM is an evaluation module (EVM) designed to evaluate the ADC3669 family of high-speed ADCs. The ADC3669EVM is populated with an ADC3669. The ADC3669 is a 16-bit, dual-channel ADC with an LVDS interface, and can operate at sample rates up to 500MSPS. The ADC3669EVM allows for evaluation of all device speed grades, and number of channels.

Get Started

  1. Order the EVM from ti.com (ADC3669EVM).
  2. Download the latest revision of the data sheet (SBASAL3).
  3. Download the latest ADC3669EVM-GUI.
  4. Download the comprehensive reference design files from the tools page of the EVM (ADC3669EVM).

Features

  • Noise spectral density: -159 dBFS/Hz
  • Thermal noise: 75 dBFS
  • Full power input bandwidth (-3dB): 1.5GHz
  • Power consumption: 300 mW/channel (500MSPS)
  • Digital down-converters, up to two per channel, complex and real decimation up to 32768
  • 48-bit NCO phase coherent frequency hopping
  • DDR and serial LVDS interface: 16-bit or 32-bit output mode

 

Texas Instruments

© Copyright 1995-2025 Texas Instruments Incorporated. All rights reserved.
Submit documentation feedback | IMPORTANT NOTICE | Trademarks | Privacy policy | Cookie policy | Terms of use | Terms of sale