The DAC39RF12EVM is an evaluation board for evaluating the DAC39RF10/DAC39RF12 family of digital-to-analog converters (DAC) from Texas Instruments. The DAC39RF10/DAC39RF12 is a family of single and dual channel DACs with 16-bit resolution. The devices can be used in non-interpolation modes (real) as well as interpolation modes (complex IQ). The maximum input rate is 24GSPS in a dual edge sampling mode with 8 bits of DAC resolution. 12GSPS real data is also supported with a single channel DAC. This evaluation board also includes the following features.