The AMC1311-Q1 is a precision, isolated amplifier with an output separated from the input circuitry by a capacitive isolation barrier that is highly resistant to magnetic interference. This barrier is certified to provide reinforced galvanic isolation of up to 5 kVRMS according to DIN EN IEC 60747-17 (VDE 0884-17) and UL1577 and supports a working voltage of up to 1500 VRMS.
The isolation barrier separates parts of the system that operate on different common-mode voltage levels and protects the low-voltage side from voltages that can cause electrical damage or be harmful to an operator.
The high-impedance input of the AMC1311-Q1 is optimized for connection to high-impedance resistive dividers or any other high-impedance voltage signal source. The excellent DC accuracy and low temperature drift support accurate, isolated voltage sensing and control in closed-loop systems. The integrated missing high-side supply voltage detection feature simplifies system-level design and diagnostics.
The AMC1311-Q1 is offered with two performance grade options: AMC1311-Q1 and AMC1311B-Q1.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
AMC1311-Q1 | SOIC (8) | 5.85 mm × 7.50 mm |
AMC1311B-Q1 |
Changes from Revision B (May 2020) to Revision C (June 2022)
Changes from Revision A (June 2018) to Revision B (May 2020)
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | VDD1 | High-side power | High-side power supply(1) |
2 | IN | Analog input | Analog input |
3 | SHTDN | Digital input | Shutdown input, active high, with internal pullup resistor (typical value: 100 kΩ) |
4 | GND1 | High-side ground | High-side analog ground |
5 | GND2 | Low-side ground | Low-side analog ground |
6 | OUTN | Analog output | Inverting analog output |
7 | OUTP | Analog output | Noninverting analog output |
8 | VDD2 | Low-side power | Low-side power supply(1) |
MIN | MAX | UNIT | ||
---|---|---|---|---|
Power-supply voltage | High-side VDD1 to GND1 | –0.3 | 6.5 | V |
Low-side VDD2 to GND2 | –0.3 | 6.5 | ||
Input voltage | IN | GND1 – 6 | VDD1 + 0.5 | V |
SHTDN | GND1 – 0.5 | VDD1 + 0.5 | ||
Output voltage | OUTP, OUTN | GND2 – 0.5 | VDD2 + 0.5 | V |
Input current | Continuous, any pin except power-supply pins | –10 | 10 | mA |
Temperature | Junction, TJ | 150 | °C | |
Storage, Tstg | –65 | 150 |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per AEC Q100-002(1), HBM ESD classification Level 2 | ±2000 | V |
Charged-device model (CDM), per AEC Q100-011, CDM ESD classification Level C6 | ±1000 |
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
POWER SUPPLY | ||||||
High-side power supply | VDD1 to GND1, AMC1311-Q1 | 4.5 | 5 | 5.5 | V | |
VDD1 to GND1, AMC1311B-Q1 | 3 | 5 | 5.5 | |||
Low-side power supply | VDD2 to GND2 | 3 | 3.3 | 5.5 | V | |
ANALOG INPUT | ||||||
VClipping | Input voltage before clipping output | IN to GND1 | 2.516 | V | ||
VFSR | Specified linear full-scale voltage | IN to GND1 | –0.1 | 2 | V | |
ANALOG OUTPUT | ||||||
CLOAD | Capacitive load | On OUTP or OUTN to GND2 | 500 | pF | ||
OUTP to OUTN | 250 | |||||
RLOAD | Resistive load | On OUTP or OUTN to GND2 | 10 | 1 | kΩ | |
DIGITAL INPUT | ||||||
Input voltage | SHTDN to GND1 | 0 | VDD1 | V | ||
TEMPERATURE RANGE | ||||||
TA | Specified ambient temperature | –40 | 125 | °C |
THERMAL METRIC(1) | DWV (SOIC) | UNIT | |
---|---|---|---|
8 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 84.6 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 28.3 | °C/W |
RθJB | Junction-to-board thermal resistance | 41.1 | °C/W |
ΨJT | Junction-to-top characterization parameter | 4.9 | °C/W |
ΨJB | Junction-to-board characterization parameter | 39.1 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | n/a | °C/W |
PARAMETER | TEST CONDITIONS | VALUE | UNIT | |
---|---|---|---|---|
PD | Maximum power dissipation (both sides) | VDD1 = VDD2 = 5.5 V | 98 | mW |
VDD1 = VDD2 = 3.6V, AMC1311B-Q1 only | 56 | |||
PD1 | Maximum power dissipation (high-side) | VDD1 = 5.5 V | 53 | mW |
VDD1 = 3.6 V, AMC1311B-Q1 only | 30 | |||
PD2 | Maximum power dissipation (low-side) | VDD2 = 5.5 V | 45 | mW |
VDD2 = 3.6 V, AMC1311B-Q1 only | 26 |