The purpose of this study is to characterize the single-event effects (SEE) performance due to heavy-ion irradiation of the ADC3664-SEP. Heavy-ions with LETEFF (Effective Linear Energy Transfer) of up to 51MeV × cm2/ mg were used to irradiate the device. Tests were run across a range of flux and fluences for the characterization. Flux up to 105 ions / (cm2 × s) and fluence between 105 ions / cm2 and 107 ions / cm2 were used per run. The results demonstrated that the ADC3664-SEP is single event latch-up free at T = 125°C. Single event upsets are characterized at 25°C and no functional interrupts (power-cycle events) were seen up to 51MeV × cm2/ mg.
LabVIEW™ is a trademark of National Instruments.
HP-Z4® is a registered trademark of HP Development Company, L.P..
All trademarks are the property of their respective owners.
The ADC3664-SEP is a low latency, low noise, and ultra low power, 14-bit, 125MSPS, high-speed dual channel ADC. Designed for best noise performance, the device delivers a noise spectral density of – 156.9dBFS/Hz combined with excellent linearity and dynamic range. The ADC3664-SEP offers DC precision together with IF sampling support to enable the design of a wide range of applications. The low latency architecture (as low as 1 clock cycle latency) and high sample rate also enable high speed control loops. The ADC consumes only 100mW/ch at 125MSPS and the power consumption scales well with sampling rate.
The device uses a serial LVDS (SLVDS) interface to output the data which minimizes the number of digital interconnects. The device also integrates a digital down converter (DDC) to help reduce the data rate and lower system power consumption. The ADC3664-SEP is pinto-pin compatible with a family of 16-bit resolution ADCs.
Description (1) | Device Information |
---|---|
Generic Part Number | ADC3664-SEP |
Orderable Part Number | ADC3664-SEP |
Device Function | Low-Noise Dual 14-Bit 125MSPS ADC |
Device Package | 40-pin VQFN RSB (5 × 5mm) |
Technology | TI C021 65nm CMOS |
Exposure Facility | Radiation Effects Facility Cyclotron Institute, Texas A&M University (15MeV / Nucleon) |
Heavy Ion Fluence per run | Up to 1 × 107 ions/cm2 |
Irradiation Temperature | 25°C (for SET testing) and 125°C (for SEL testing) |