SBAA672 April 2025 AMC0330D , AMC0330D-Q1 , AMC131M03 , AMC131M03-Q1 , AMC1350 , AMC1350-Q1
Voltage Source | AMC1350 Input Voltage | AMC1350 Output Voltage VDD2 / 2 Common Mode (VOUTP – VOUTN) | Power Supplies | ||||
---|---|---|---|---|---|---|---|
VMAX | VMIN | VIN, MAX | VIN, MIN | VOUT, MAX | VOUT, MIN | VDD1 | VDD2 |
480V | –480V | 5V | 5V | 4V | –4V | 3V–5.5V | 3V–5.5V |
This circuit performs three-phase line-to-neutral, isolated, voltage-sensing measurements utilizing the AMC1350 isolated amplifier and a voltage-divider circuit. The voltage-divider circuit reduces the voltage from ±480V to ±5V which matches the input range of the AMC1350. The AMC1350 is powered from both a high- and low-side power supply. Typically, the high-side supply is generated using a floating supply or from the low-side using an isolated transformer or isolated DC/DC converter. The AMC1350 can measure differential signals of ±5V with a fixed gain of 0.4V/V. The AMC1350 has a differential input impedance of 1.25MΩ which supports low gain-error and low offset-error signal-sensing in high-voltage applications.
The following graph shows the simulated output of the AMC1350 for a ±480V input. The output voltage is about 2.02V for an input voltage of 480V, as calculated in step 7.
The simulated gain is –47.52dB (or 0.0041V/V) which closely matches the expected gain for the voltage divider and AMC1350.
The following simulation shows the input and output signals of the AMC1350.
AMC0330D | |
---|---|
VDD1 | 3V to 5.5V |
VDD2 | 3V to5.5V |
Input Voltage Range | ±1V |
Nominal Gain | 2 |
Input Resistance | 1GΩ (typical) |
Output Bandwidth | 110kHz (typical) |
Input Offset Voltage and Drift | ±1.5mV (maximum), ±10µV/°C (maximum) |
Gain Error and Drift | ±0.25% (maximum), ±40ppm/°C (maximum) |
Nonlinearity | 0.05% (maximum) |
Isolation Transient Overvoltage | 7kVPEAK |
Working Voltage | 1kVRMS |
Common-Mode Transient Immunity, CMTI | 50V/ns (minimum) |
AMC0330D, AMC0330R, AMC0330S |
The AMC131M03 is a precision, low-power, isolated, three-channel delta-sigma (ΔΣ) analog-to-digital converter (ADC) with reinforced isolation that, in conjunction with a voltage divider, can also be used to perform three-phase, line-to-neutral, isolated, voltage-sensing measurements. Each channel of the AMC131M03 needs to connect to one of the three-phase voltages through a resistor divider to scale down to the input voltage range of the ADC. This device features a fully integrated isolated DC/DC converter that allows single-supply operation of 3.3V or 5V from the low-side of the device. When the measurements are conducted by the device, the ADC converts the three-phase measurements into digital data. The digitized data can be output by the device through serial peripheral interface (SPI) communication, allowing for direct communication to a microcontroller. The dynamic range, size, feature set, and power consumption are optimized for cost-sensitive applications requiring simultaneous sampling.
AMC131M03 | |
---|---|
VDVDD | 3V to 5.5V |
Input Voltage Range | Vref / Gain |
Gain | Programmable gain up to 128 |
Input Offset Error and Drift (Channel 0,1) | ±100µV (typical), ±0.5µV/°C (maximum) |
Input Offset Error and Drift (Channel 2) | ±120µV (typical), ±0.5µV/°C (maximum) |
Gain Error and Drift (Channel 0) | ±0.2% (maximum), ±25ppm/°C (maximum) |
Gain Error and Drift (Channel 1,2) | ±1% (maximum), ±25ppm/°C (maximum) |
Nonlinearity | 6ppm of FSR |
Isolation Transient Overvoltage | 7070VPEAK |
Working Voltage | 1.2kVRMS |
Common-Mode Transient Immunity, CMTI | 100V/ns (minimum) |
AMC131M03 |
All trademarks are the property of their respective owners.
TI PROVIDES TECHNICAL AND RELIABILITY DATA (INCLUDING DATASHEETS), DESIGN RESOURCES (INCLUDING REFERENCE DESIGNS), APPLICATION OR OTHER DESIGN ADVICE, WEB TOOLS, SAFETY INFORMATION, AND OTHER RESOURCES “AS IS” AND WITH ALL FAULTS, AND DISCLAIMS ALL WARRANTIES, EXPRESS AND IMPLIED, INCLUDING WITHOUT LIMITATION ANY IMPLIED WARRANTIES OF MERCHANTABILITY, FITNESS FOR A PARTICULAR PURPOSE OR NON-INFRINGEMENT OF THIRD PARTY INTELLECTUAL PROPERTY RIGHTS.
These resources are intended for skilled developers designing with TI products. You are solely responsible for (1) selecting the appropriate TI products for your application, (2) designing, validating and testing your application, and (3) ensuring your application meets applicable standards, and any other safety, security, or other requirements. These resources are subject to change without notice. TI grants you permission to use these resources only for development of an application that uses the TI products described in the resource. Other reproduction and display of these resources is prohibited. No license is granted to any other TI intellectual property right or to any third party intellectual property right. TI disclaims responsibility for, and you will fully indemnify TI and its representatives against, any claims, damages, costs, losses, and liabilities arising out of your use of these resources.
TI’s products are provided subject to TI’s Terms of Sale (www.ti.com/legal/termsofsale.html) or other applicable terms available either on ti.com or provided in conjunction with such TI products. TI’s provision of these resources does not expand or otherwise alter TI’s applicable warranties or warranty disclaimers for TI products.
Mailing Address: Texas Instruments, Post Office Box 655303, Dallas, Texas 75265
Copyright © 2024, Texas Instruments Incorporated