TPA2012D2はステレオ、フィルタフリーのClass-Dオーディオ・アンプで、DSBGAまたはWQFNパッケージで供給されます。TPA2012D2の動作に必要な外付け部品は2個だけです。
TPA2012D2は、チャネル別に独立のシャットダウン制御が可能です。G0、G1ゲイン選択ピンの設定により、6、12、18、24dBのゲインを選択できます。さらに、高PSRRおよび差動アーキテクチャにより、ノイズ耐性とRF整流が強化されています。これらの特長に加え、起動時間が短く、小型パッケージのTPA2012D2 Class-Dアンプは、携帯電話とPDAのどちらにも理想的な選択肢です。
TPA2012D2は、8Ωの負荷で1.4W/Ch (5V)または
720mW/Ch (3.6V)を駆動できます。TPA2012D2は4Ω負荷も駆動可能です。DSBGAのTPA2012D2は熱的な制限があり、4Ωで2.1W/Chを実現できない可能性があります。
DSBGAでの最大出力電力は、基板の放熱能力によって決まります。DSBGAで、WQFNパッケージに関連して熱的に制限されている領域を図33に示します。TPA2012D2は、過熱保護と短絡保護の機能を備えています。
型番 | パッケージ | 本体サイズ(公称) |
---|---|---|
TPA2012D2 | DSBGA (16) | 2.01mm×2.01mm |
WQFN (20) | 4.00mm×4.00mm |
Changes from E Revision (September 2016) to F Revision
Changes from D Revision (June 2008) to E Revision
DEVICE NO. | SPEAKER AMP TYPE | SPECIAL FEATURE | OUTPUT POWER (M) | PSRR (dB) |
---|---|---|---|---|
TPA2012D2 | Class D | — | 2.1 | 71 |
TPA2016D2 | Class D | AGC/DRC | 2.8 | 80 |
TPA2026D2 | Class D | AGC/DRC | 3.2 | 80 |
PIN | I/O | DESCRIPTION | ||
---|---|---|---|---|
NAME | DSBGA | WQFN | ||
AGND | C3 | 18 | I | Analog ground |
AVDD | D2 | 9 | I | Analog supply (must be same voltage as PVDD) |
G0 | C2 | 15 | I | Gain select (LSB) |
G1 | B2 | 1 | I | Gain select (MSB) |
INL– | B1 | 19 | I | Left channel negative input |
INL+ | A1 | 20 | I | Left channel positive input |
INR– | C1 | 17 | I | Right channel negative input |
INR+ | D1 | 16 | I | Right channel positive input |
NC | — | 6, 10 | — | No internal connection |
OUTL– | A4 | 5 | O | Left channel negative differential output |
OUTL+ | A3 | 2 | O | Left channel positive differential output |
OUTR– | D4 | 11 | O | Right channel negative differential output |
OUTR+ | D3 | 14 | O | Right channel positive differential output |
PGND | C4 | 4, 12 | I | Power ground |
PVDD | A2 | 3, 13 | I | Power supply (must be same voltage as AVDD) |
SDL | B4 | 7 | I | Left channel shutdown terminal (active low) |
SDR | B3 | 8 | I | Right channel shutdown terminal (active low) |
Thermal Pad | — | — | — | Connect the thermal pad of WQFN package to PCB GND |
MIN | MAX | UNIT | ||
---|---|---|---|---|
Supply voltage, VSS (AVDD, PVDD) | Active mode | –0.3 | 6 | V |
Shutdown mode | –0.3 | 7 | ||
Input voltage, VI | –0.3 | VDD + 0.3 | V | |
Continuous total power dissipation | See Dissipation Rating Table | |||
Operating junction temperature, TJ | –40 | 150 | °C | |
Storage temperature, Tstg | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±1500 |
MIN | MAX | UNIT | ||
---|---|---|---|---|
VSS | Supply voltage, AVDD, PVDD | 2.5 | 5.5 | V |
VIH | High-level input voltage, SDL, SDR, G0, G1 | 1.3 | V | |
VIL | Low-level input voltage, SDL, SDR, G0, G1 | 0.35 | V | |
TA | Operating free-air temperature | –40 | 85 | °C |
THERMAL METRIC(1) | TPA2012D2 | UNIT | ||
---|---|---|---|---|
YZH (DSBGA) | RTJ (WQFN) | |||
16 PINS | 20 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 71.4 | 34.6 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 0.4 | 34.3 | °C/W |
RθJB | Junction-to-board thermal resistance | 14 | 11.5 | °C/W |
ψJT | Junction-to-top characterization parameter | 1.8 | 0.4 | °C/W |
ψJB | Junction-to-board characterization parameter | 13.3 | 11.6 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | — | 3.2 | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
|VOO| | Output offset voltage (measured differentially) | Inputs ac grounded, AV = 6 dB, VDD = 2.5 to 5.5 V | 5 | 25 | mV | ||
PSRR | Power supply rejection ratio | VDD = 2.5 to 5.5 V | –75 | –55 | dB | ||
Vicm | Common-mode input voltage | 0.5 | VDD – 0.8 | V | |||
CMRR | Common-mode rejection ration | Inputs shorted together, VDD = 2.5 to 5.5 V | –69 | –50 | dB | ||
|IIH| | High-level input current | VDD = 5.5 V, VI = VDD | 50 | µA | |||
|IIL| | Low-level input current | VDD = 5.5 V, VI = 0 V | 5 | µA | |||
IDD | Supply current | VDD = 5.5 V, no load or output filter | 6 | 9 | mA | ||
VDD = 3.6 V, no load or output filter | 5 | 7.5 | |||||
VDD = 2.5 V, no load or output filter | 4 | 6 | |||||
Shutdown mode | 1.5 | µA | |||||
rDS(on) | Static drain-source on-state resistance | VDD = 5.5 V | 500 | mΩ | |||
VDD = 3.6 V | 570 | ||||||
VDD = 2.5 V | 700 | ||||||
Output impedance in shutdown mode | V(SDR, SDL)= 0.35 V | 2 | kΩ | ||||
f(sw) | Switching frequency | VDD = 2.5 V to 5.5 V | 250 | 300 | 350 | kHz | |
Closed-loop voltage gain | G0, G1 = 0.35 V | 5.5 | 6 | 6.5 | dB | ||
G0 = VDD, G1 = 0.35 V | 11.5 | 12 | 12.5 | ||||
G0 = 0.35 V, G1 = VDD | 17.5 | 18 | 18.5 | ||||
G0, G1 = VDD | 23.5 | 24 | 24.5 | ||||
OPERATING CHARACTERISTICS, RL = 8 Ω | |||||||
PO | Output power (per channel) | RL = 8 Ω | VDD = 5 V, f = 1 kHz, THD = 10% |
1.4 | W | ||
VDD = 3.6 V, f = 1 kHz, THD = 10% |
0.72 | ||||||
RL = 4 Ω | VDD = 5 V, f = 1 kHz, THD = 10% |
2.1 | |||||
THD+N | Total harmonic distortion plus noise | PO = 1 W, VDD = 5 V, AV = 6 dB, f = 1 kHz | 0.14% | ||||
PO = 0.5 W, VDD = 5 V, AV = 6 dB, f = 1 kHz | 0.11% | ||||||
Channel crosstalk | f = 1 kHz | –85 | dB | ||||
kSVR | Supply ripple rejection ratio | VDD = 5 V, AV = 6 dB, f = 217 Hz | –77 | dB | |||
VDD = 3.6 V, AV = 6 dB, f = 217 Hz | –73 | ||||||
CMRR | Common mode rejection ratio | VDD = 3.6 V, VIC = 1 Vpp, f = 217 Hz | –69 | dB | |||
Input impedance | Av = 6 dB | 28.1 | kΩ | ||||
Av = 12 dB | 17.3 | ||||||
Av = 18 dB | 9.8 | ||||||
Av = 24 dB | 5.2 | ||||||
Start-up time from shutdown | VDD = 3.6 V | 3.5 | ms | ||||
Vn | Output voltage noise | VDD = 3.6 V, f = 20 to 20 kHz, inputs are ac grounded, AV = 6 dB |
No weighting | 35 | µV | ||
A weighting | 27 |
PACKAGE | TA = 25°C POWER RATING(1) |
DERATING FACTOR |
TA = 75°C POWER RATING |
TA = 85°C POWER RATING |
---|---|---|---|---|
RTJ | 5.2 W | 41.6 mW/°C | 3.12 W | 2.7 W |
YZH | 1.2 W | 9.12 mW/°C | 690 mW | 600 mW |