• Menu
  • Product
  • Email
  • PDF
  • Order now
  • DLP® LightCrafter™ DLPC910 Evaluation Module (EVM)

    • DLPU124 june   2023

       

  • CONTENTS
  • SEARCH
  • DLP® LightCrafter™ DLPC910 Evaluation Module (EVM)
  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1 Overview
  5. 2 If You Need Assistance
  6. 3 DLP LightCrafter DLPC910 EVM (DLPLCRC910EVM) Overview
    1. 3.1  Welcome
    2. 3.2  DLP LightCrafter DLPC910 Evaluation Module (DLPLCRC910EVM) Hardware
    3. 3.3  DLPLCRC910EVM Board
    4. 3.4  Other Items Needed for Operation
    5. 3.5  DLPLCRC910EVM Connections
    6. 3.6  DLP LightCrafter DLPC910 LEDs
    7. 3.7  Apps FPGA Trigger Input
    8. 3.8  DLPLCRC910EVM HPC FMC Cables
    9. 3.9  DLPLCRC910EVM and DMD EVM Assembly
    10. 3.10 Connecting an Apps FPGA Board to the DLPLCRC910EVM
  7. 4 Quick Start
    1. 4.1 Power-up the DLPLCRC910EVM
    2. 4.2 Power-down the DLPLCRC910EVM
  8. 5 Operating the DLPLCRC910EVM
    1. 5.1 DLPLCRC910EVM GUI and Apps FPGA Software
    2. 5.2 PC Software
      1. 5.2.1 Menu Bar
      2. 5.2.2 Icon Bar
      3. 5.2.3 Main Window
        1. 5.2.3.1 Script Commands sub-window
          1. 5.2.3.1.1 Load Tab
          2. 5.2.3.1.2 Reset Tab
          3. 5.2.3.1.3 Clear Tab
          4. 5.2.3.1.4 Float Tab
          5. 5.2.3.1.5 Control Tab
        2. 5.2.3.2 Script Sub-Window
        3. 5.2.3.3 Status Sub-Window
      4. 5.2.4 DLPC910 Registers
        1. 5.2.4.1 Status/Control Tab
          1. 5.2.4.1.1 Status Items
          2. 5.2.4.1.2 DMD Control Items
          3. 5.2.4.1.3 Design Items
        2. 5.2.4.2 Register List Tab
          1. 5.2.4.2.1  DESTOP_INTERRUPT_CLEAR - 0x0000
          2. 5.2.4.2.2  DESTOP_INTERRUPT_SET - 0x0004
          3. 5.2.4.2.3  DESTOP_INTERRUPT_ENABLE - 0x0008
          4. 5.2.4.2.4  MAIN_STATUS (DLPC910) - 0x000C
          5. 5.2.4.2.5  DESTOP_CAL - 0x0010
          6. 5.2.4.2.6  DESTOP_DMD_ID_REG - 0x0014
          7. 5.2.4.2.7  DESTOP_CATBITS_REG - 0x0018
          8. 5.2.4.2.8  DESTOP_910VERSION_REG - 0x001C
          9. 5.2.4.2.9  DESTOP_RESET_REG - 0x0020
          10. 5.2.4.2.10 DESTOP_INFIFO_STATUS - 0x0024
          11. 5.2.4.2.11 DESTOP_BUS_SWAP - 0x0028
          12. 5.2.4.2.12 DESTOP_DMDCTRL - 0x002C
          13. 5.2.4.2.13 DESTOP_BIT_FLIP - 0x0030
        3. 5.2.4.3 Settings Tab
      5. 5.2.5 Apps FPGA Registers
        1. 5.2.5.1 Status/Control Tab
          1. 5.2.5.1.1 Status Items
          2. 5.2.5.1.2 PBC Control Items
          3. 5.2.5.1.3 Row/Block Operations Items
          4. 5.2.5.1.4 Test Pattern Items
        2. 5.2.5.2 Apps Registers Tab
          1. 5.2.5.2.1  APPS_INTERRUPT_CLEAR - 0x0000
          2. 5.2.5.2.2  APPS_INTERRUPT_SET - 0x0004
          3. 5.2.5.2.3  APPS_INTERRUPT_ENABLE - 0x0008
          4. 5.2.5.2.4  MAIN_STATUS (Apps) - 0x000C
          5. 5.2.5.2.5  APPS_CNTRL - 0x0010
          6. 5.2.5.2.6  APPSTOP_PATTERNSEL - 0x0014
          7. 5.2.5.2.7  APPSTOP_TEST_ROWADDR - 0x0018
          8. 5.2.5.2.8  APPSTOP_LOADER_RESET_TYPE - 0x001C
          9. 5.2.5.2.9  DMD_TYPEREG - 0x0020
          10. 5.2.5.2.10 APPS_BUFFER_WSTART - 0x0024
          11. 5.2.5.2.11 APPS_FIFO_BURST - 0x0028
          12. 5.2.5.2.12 APPS_ROW_CTRL - 0x002C
          13. 5.2.5.2.13 APPS_BLK_CTRL - 0x0030
          14. 5.2.5.2.14 APPS_ROW_LOADER - 0x0034
          15. 5.2.5.2.15 APPS_LOAD_TRIG_INTERVAL - 0x0038
          16. 5.2.5.2.16 APPS_EXPOSE_TIME - 0x003C
          17. 5.2.5.2.17 APPS_LOADER_CTRL - 0x0040
          18. 5.2.5.2.18 APPS_DMD_PARK - 0x0044
          19. 5.2.5.2.19 APPS_EXT_RST_EVT - 0x0048
          20. 5.2.5.2.20 APPS_BUILD_DATE - 0x0080
          21. 5.2.5.2.21 APPS_VERSION - 0x0084
          22. 5.2.5.2.22 APPS_FIXED_ID - 0x0088
          23. 5.2.5.2.23 APPS_GPIF_TEST - 0x008C
    3. 5.3 JTAG Flash Programming
    4. 5.4 SPI Flash Programming
    5. 5.5 AMD Xilinx VC-707 Configuration PROM Programming
    6. 5.6 USB Firmware Programming
  9. 6 Connectors
    1. 6.1  J1 - USB - Micro B USB 2.0 Connector
    2. 6.2  J2 - DLPC910 I2C Connector
    3. 6.3  J4 - PMBUS (I2C) Connector
    4. 6.4  J6 - USB GPIO Connector
    5. 6.5  J8 - 400 Position FMC Connector (Female)
    6. 6.6  J14 - Power (Alternate)
    7. 6.7  J15 - Power
    8. 6.8  J17 - JTAG Boundary Scan Connector
    9. 6.9  J18 - SPI Programming Connector
    10. 6.10 J19, J20, and J21 - Fan Connectors
    11. 6.11 J500, J501 - FMC Connector (Male)
  10. 7 DLPLCRC910EVM Power Supply Requirements
    1. 7.1 External Power Supply Requirements
  11. 8 Related Documentation from Texas Instruments
  12. 9 Abbreviations and Acronyms
  13. 10Safety
    1. 10.1 Caution Labels
  14. IMPORTANT NOTICE
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
User's Guide

DLP® LightCrafter™ DLPC910 Evaluation Module (EVM)

Abstract

The DLP®LightCrafter™ DLPC910 evaluation module (EVM) offers a reference design to enable faster development cycles for users of the DLPC910 Controller architecture in support of DMDs that use the DLPC910 controller. This platform targets applications needing high speed pattern management along with high resolution patterns.

Trademarks

LightCrafter™ is a trademark of Texas Instruments.

Samtec™ is a trademark of Samtec Inc.

EZ-USB™ is a trademark of Infineon.

DLP® is a registered trademark of Texas Instruments.

Virtex® is a registered trademark of AMD.

Digilent® is a registered trademark of National Instruments.

All trademarks are the property of their respective owners.

1 Overview

This guide explains the hardware features of the DLP LightCrafter DLPC910 EVM (DLPLCRC910EVM) system and operation of the DLPC910 Graphical User Interface (GUI). The EVM architecture and connectors are described along with a quick start guide on how to connect a supported DMD EVM and an AMD Xilinx VC-707 Evaluation Board (or equivalent) to the DLPLCRC910EVM to run patterns. A separate Virtex® 7 field programmable gate array (FPGA) Code User Guide [Link here] can be used to display patterns. Specific details for each DLP component can be found in related component documentation.

Note:

DMD EVMs, the AMD Xilinx VC-707 evaluation board, power supply, optics, illumination source, and FPGA Mezzanine Card (FMC) cables are sold separately.

GUID-20230326-SS0I-2SRW-T4ZB-XC8SJHJC2PHV-low.svg Figure 1-1 DLP LightCrafter DLPC910 Evaluation Module

 

Texas Instruments

© Copyright 1995-2025 Texas Instruments Incorporated. All rights reserved.
Submit documentation feedback | IMPORTANT NOTICE | Trademarks | Privacy policy | Cookie policy | Terms of use | Terms of sale