Windows is a trademark of Microsoft Corporation.
IntelliBright and DynamicBlack are trademarks of Texas Instruments.
DLP is a registered trademark of Texas Instruments.
All trademarks are the property of their respective owners.
The minimum recommended system requirements for the DLP EVM GUI tool are shown in Table 1-1.
| Description | Version | 
|---|---|
| Operation System | Windows 10 | 
| .Net Framework | 4.6.1 | 
| Processor | 1GHz or faster | 
| RAM | 1GB | 
| Disk-space (minimum) | 3GB | 
| Internet Connection | Required for .Net Framework installation | 
Download and execute the DLP-EVM-GUI-x.x.x.x-Setup.exe, and follow the instructions to install the GUI. Any drivers needed to communicate with the EVM are part of the installation.