|
Developers looking to integrate 4K UHD display technology can use TI DLP chipsets. The chipsets are highly programmable and deliver true 4K UHD resolution. The 4K UHD chipset come with advanced features such as warping and blending to make sure to have quality products and ease of development. About the DLP 4K UHD Chipset The 4K UHD chipset comprises of multiple digital micromirror devices (DMD), digital controllers, and power management devices. These devices can be combined with many different optical and mechanical components to meet a diverse set of performance level requirements. The chipset offers great versatility for numerous applications requiring UHD resolution. The chipset is compatible with virtually any light source, including lasers, laser phosphor and LEDs. 4K UHD Resolution
High Performance Imager
Figure 1 4K UHD
Chipset Design |
Figure 2 Home
Theater Display Using 4K UHD DLP TechnologyFeatured Applications
DLP® Products Third-Party
Robust Ecosystem DLP Product Design and Development; Start exploring DLP® technology by finding an evaluation module (EVM) to easily assess a digital micromirror device (DMD) and controller with the latest firmware and software tools. Get fast and reliable technical support directly from our engineers to help solve any issues during development. Also, use our extensive partner ecosystem to get your product to market faster. Visit DLP products for more information. |