• Menu
  • Product
  • Email
  • PDF
  • Order now
  • Digital Micromirror Device Thermal Considerations Including Pulsed Optical Sources

    • DLPA027B January   2024  – April 2024 DLP500YX , DLP5500 , DLP6500FLQ , DLP6500FYE , DLP650LNIR , DLP670S , DLP7000 , DLP7000UV , DLP9000 , DLP9000X , DLP9000XUV , DLP9500 , DLP9500UV

       

  • CONTENTS
  • SEARCH
  • Digital Micromirror Device Thermal Considerations Including Pulsed Optical Sources
  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Heating of a DMD Micromirror
    1. 1.1 Mirror Surface to Bulk Mirror Delta (ΔTMIRROR_SURFACE-TO-BULK_MIRROR)
    2. 1.2 Bulk Mirror to Silicon Delta (ΔTBULK_MIRROR-TO-SILICON)
    3. 1.3 Silicon to Ceramic Delta (ΔTSILICON-TO-CERAMIC)
  5. 2Calculating Mirror Surface Temperature With Pulsed Optical Sources
    1. 2.1 Mirror Surface to Bulk Mirror Delta (ΔTMIRROR_SURFACE-TO-BULK_MIRROR)
    2. 2.2 Bulk Mirror to Silicon Delta (ΔTBULK_MIRROR-TO-SILICON)
    3. 2.3 Silicon to Ceramic Delta (ΔTSILICON-TO-CERAMIC)
    4. 2.4 Calculating Mirror Surface to Ceramic Delta (ΔTMIRROR_SURFACE-TO-CERAMIC)
  6. 3Sample Calculations
  7. 4Summary
  8. 5References
  9. 6Revision History
  10. IMPORTANT NOTICE
search No matches found.
  • Full reading width
    • Full reading width
    • Comfortable reading width
    • Expanded reading width
  • Card for each section
  • Card with all content

 

Application Note

Digital Micromirror Device Thermal Considerations Including Pulsed Optical Sources

Abstract

Many applications for the DLP® Digital Micromirror Device (DMD) use Continuous Wave (CW) illumination. Under CW illumination conditions, the temperature rise of the DMD is straightforward to calculate, and equations needed are provided in the data sheet for each DMD. There are also applications where pulsed illumination is used. The temperature rise of the DMD is more complicated to calculate with pulsed illumination, but is important to understand to make sure the DMD micromirror temperature is kept within a reliable operating range. The time required for DMD mirror heating can be longer than the pulse duration of the optical source, creating the need for a transient thermal model instead of a steady-state thermal model to accurately calculate the thermal rise at the DMD mirror surface. This application note describes the equations necessary for calculating DMD mirror surface temperature rise and DMD mirror bulk temperature rise as a function of pulse duration and pulse rate of the optical source.

 

Texas Instruments

© Copyright 1995-2025 Texas Instruments Incorporated. All rights reserved.
Submit documentation feedback | IMPORTANT NOTICE | Trademarks | Privacy policy | Cookie policy | Terms of use | Terms of sale