SLOS012C March 1987 – March 2016 LF353
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
This LF353 device is a low-cost, high-speed, JFET-input operational amplifier with very low input offset voltage. It requires low supply current yet maintains a large gain-bandwidth product and a fast slew rate. In addition, the matched high-voltage JFET input provides very low input bias and offset currents.
The LF353 can be used in applications such as high-speed integrators, digital-to-analog converters, sample-and-hold circuits, and many other circuits.
The LF353 is characterized for operation from 0°C to 70°C.
| PART NUMBER | PACKAGE | BODY SIZE (NOM) |
|---|---|---|
| LF353D | SOIC (8) | 4.90 mm × 3.91 mm |
| LF353P | PDIP (8) | 9.81 mm × 6.35 mm |