SLLSEK5B July 2015 – May 2017 ISO7340-Q1 , ISO7341-Q1 , ISO7342-Q1
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The ISO734x-Q1 family of devices provides galvanic isolation up to 3000 VRMS for 1 minute per UL 1577 and 4242 VPK per VDE V 0884-10. These devices have four isolated channels comprised of logic input and output buffers separated by a silicon dioxide (SiO2) insulation barrier.
The ISO7340-Q1 device has four channels in forward direction, the ISO7341-Q1 device has three forward and one reverse-direction channels, and the ISO7342-Q1 device has two forward and two reverse-direction channels. In case of input power or signal loss, the default output is low for orderable part numbers with suffix F and high for orderable part numbers without suffix F. See the Device Functional Modes section for further details.
| PART NUMBER | PACKAGE | BODY SIZE |
|---|---|---|
| ISO7340-Q1 | SOIC (16) | 10.30 mm × 7.50 mm |
| ISO7341-Q1 | ||
| ISO7342-Q1 |
Changes from A Revision (August 2016) to B Revision
Changes from * Revision (July 2016) to A Revision