DLPS047B September 2014 – October 2015 DLPA2005
PRODUCTION DATA.
DLPA2005 is a dedicated PMIC/RGB LED/Lamp driver for the DLP2010, DLP2010NIR and DLP3010 Digital Micromirror Devices (DMD) when used with a DLPC3430, DLPC3433, DLPC3435, DLCP3438, or DLPC150 digital controller. For reliable operation of these chipsets it is mandatory to use a DLPA2000 or DLPA2005.
| PART NUMBER | PACKAGE | BODY SIZE (NOM) |
|---|---|---|
| DLPA2005 | VQFN (48) | 6.00 mm × 6.00 mm ± 0.150 mm |