SLPS559 March 2015 CSD22204W
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
This –8 V, 8.2 mΩ, 1.5 mm × 1.5 mm device is designed to deliver the lowest on resistance and gate charge in the smallest outline possible with excellent thermal characteristics in an ultra low profile. Low on-resistance coupled with the small footprint and low profile make the device ideal for battery operated space constrained applications.

| TA = 25°C | TYPICAL VALUE | UNIT | ||
|---|---|---|---|---|
| VDS | Drain-to-Source Voltage | –8 | V | |
| Qg | Gate Charge Total (–4.5 V) | 18.9 | nC | |
| Qgd | Gate Charge Gate-to-Drain | 4.2 | nC | |
| RDS(on) | Drain-to-Source On-Resistance | VGS = –2.5 V | 11.5 | mΩ |
| VGS = –4.5 V | 8.2 | mΩ | ||
| VGS(th) | Threshold Voltage | –0.7 | V | |
| Device | Qty | Media | Package | Ship |
|---|---|---|---|---|
| CSD22204W | 3000 | 7-Inch Reel | 1.5 mm × 1.5 mm Wafer BGA Package | Tape and Reel |
| CSD22204WT | 250 | 7-Inch Reel |
| TA = 25°C | VALUE | UNIT | |
|---|---|---|---|
| VDS | Drain-to-Source Voltage | –8 | V |
| VGS | Gate-to-Source Voltage | –6 | V |
| ID | Continuous Drain Current(1) | –5 | A |
| Pulsed Drain Current(2) | –80 | A | |
| PD | Power Dissipation | 1.7 | W |
| TJ, Tstg |
Operating Junction and Storage Temperature Range |
–55 to 150 | °C |
RDS(on) vs VGS![]() |
Gate Charge![]() |