SLPS497A June 2014 – May 2017 CSD17576Q5B
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
This 30 V, 1.7 mΩ, SON 5 x 6-mm NexFET™ power MOSFET has been designed to minimize losses in power conversion applications.
| TA = 25°C | TYPICAL VALUE | UNIT | ||
|---|---|---|---|---|
| VDS | Drain -to-Source Voltage | 30 | V | |
| Qg | Gate Charge Total (4.5 V) | 25 | nC | |
| Qgd | Gate Charge Gate-to-Drain | 5.4 | nC | |
| RDS(on) | Drain to Source On Resistance | VGS = 4.5 V | 2.4 | mΩ |
| VGS = 10 V | 1.7 | mΩ | ||
| VGS(th) | Threshold Voltage | 1.4 | V | |
| Device | Qty | Media | Package | Ship |
|---|---|---|---|---|
| CSD17576Q5B | 2500 | 13-Inch Reel | SON 5 × 6 mm Plastic Package | Tape and Reel |
| CSD17576Q5BT | 250 | 7-Inch Reel |
| TA = 25°C | VALUE | UNIT | |
|---|---|---|---|
| VDS | Drain to Source Voltage | 30 | V |
| VGS | Gate to Source Voltage | ±20 | V |
| ID | Continuous Drain Current (Package limited) | 100 | A |
| Continuous Drain Current (Silicon limited), TC = 25°C | 184 | ||
| Continuous Drain Current(1) | 30 | ||
| IDM | Pulsed Drain Current, TA = 25°C(2) | 400 | A |
| PD | Power Dissipation(1) | 3.1 | W |
| Power Dissipation, TC = 25°C | 125 | ||
| TJ, Tstg | Operating Junction and Storage Temperature Range |
–55 to 150 | °C |
| EAS | Avalanche Energy, single pulse ID = 48, L = 0.1 mH, RG = 25 Ω |
115 | mJ |
RDS(on) vs VGS |
Gate Charge |