SLPS386B September 2012 – January 2016 CSD17551Q3A
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
This 30 V, 7.8 mΩ, 3.3 mm × 3.3 mm NexFET™ power MOSFET is designed to minimize losses in power conversion applications.
SPACE
SPACE
| TA = 25°C | TYPICAL VALUE | UNIT | ||
|---|---|---|---|---|
| VDS | Drain-to-Source Voltage | 30 | V | |
| Qg | Gate Charge Total (4.5 V) | 6.0 | nC | |
| Qgd | Gate Charge Gate-to-Drain | 1.5 | nC | |
| RDS(on) | Drain-to-Source On Resistance | VGS = 4.5 V | 9.6 | mΩ |
| VGS = 10 V | 7.8 | mΩ | ||
| VGS(th) | Threshold Voltage | 1.6 | V | |
| DEVICE | QTY | MEDIA | PACKAGE | SHIP |
|---|---|---|---|---|
| CSD17551Q3A | 2500 | 13-Inch Reel | SON 3.3 mm × 3.3 mm Plastic Package |
Tape and Reel |
| CSD17551Q3AT | 250 | 7-Inch Reel |
| TA = 25°C unless otherwise stated | VALUE | UNIT | |
|---|---|---|---|
| VDS | Drain-to-Source Voltage | 30 | V |
| VGS | Gate-to-Source Voltage | ±20 | V |
| ID | Continuous Drain Current, TC = 25°C | 48 | A |
| Continuous Drain Current, Silicon Limited | 48 | A | |
| Continuous Drain Current, TA = 25°C(1) | 12 | A | |
| IDM | Pulsed Drain Current, TA = 25°C(2) | 71 | A |
| PD | Power Dissipation(1) | 2.6 | W |
| TJ, Tstg | Operating Junction Temperature, Storage Temperature |
–55 to 150 | °C |
| EAS | Avalanche Energy, single pulse ID = 25 A, L = 0.1 mH, RG = 25 Ω |
31 | mJ |
RDS(on) vs VGS |
Gate Charge |