SLUSA52C September 2010 – March 2016
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The bq2920x device is a secondary overvoltage protection IC for 2-series cell lithium-ion battery packs that incorporates a high-accuracy precision overvoltage detection circuit and automatic cell imbalance correction.
The voltage of each cell in a 2-series cell battery pack is compared to a factory programmed internal reference voltage. If either cell reaches an overvoltage condition, the OUT pin changes from low to high state.
The bq2920x can perform automatic voltage-based cell imbalance correction. Balancing can start when the cell voltages are different by nominally 30 mV or more and stops when the difference is nominally 0 mV. Cell balancing is enabled and disabled by the CB_EN pin.
| PART NUMBER | PACKAGE | BODY SIZE (NOM) |
|---|---|---|
| bq29200 | VSON (8) | 3.00 mm × 3.00 mm |
| bq29209 |