SLUSCA6B March 2016 – March 2017
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The bq25898, bq25898D are highly-integrated 4-A switch-mode battery charge management and system power path management devices for single cell Li-Ion and Li-polymer battery. The devices support high input voltage fast charging.
| PART NUMBER | PACKAGE | BODY SIZE (NOM) |
|---|---|---|
| bq25898 | DSBGA (42) | 2.80 mm x 2.50 mm |
| bq25898D | DSBGA (42) | 2.80 mm x 2.50 mm |
Changes from A Revision (December 2016) to B Revision
Changes from * Revision (March 2016) to A Revision