SBAS630D October 2013 – May 2016 AFE1256
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
Flat-Panel, X-Ray Detector
The AFE1256 is a 256-channel, analog front-end (AFE) designed to suit the requirements of flat-panel detectors (FPDs) based on digital X-ray systems. The device includes 256 integrators, a programmable gain amplifier (PGA) for full-scale, charge-level selection, a correlated double sampler (CDS) with dual banking, 256:4 analog multiplexers, and four 16-bit, successive-approximation register (SAR) analog-to-digital converters (ADCs) onboard. Serial data from the ADCs are available in SPI™ format.
Hardware-selectable integration polarity allows for the integration of positive or negative charge and provides more flexibility in system design. The Nap feature enables substantial power saving. This power savings is especially useful in battery-powered systems.
The device is available as a 22-mm × 5-mm gold-bumped die and a 38-mm × 28-mm, COF-314 TDS package in singulated forms.
To request a full data sheet or other design resources: request AFE1256
| ORDER NUMBER | PACKAGE | BODY SIZE |
|---|---|---|
| AFE1256GBTD | Gold-bump die (533) | 22 mm × 5 mm |
| AFE1256TDS | COF (314) | 38 mm × 28 mm |
space