JAJSDC2B October 2015 – June 2017 ADS9110
PRODUCTION DATA.
ADS9110は、18ビット、2MSPSで拡張パフォーマンス機能を搭載した、逐次比較型レジスタ(SAR)アナログ/デジタル・コンバータ(ADC)です。スループットが高いため、開発者は入力信号をオーバーサンプリングし、測定のダイナミックレンジと精度を上げることができます。ADS9120は、ADS9110とピン互換で16ビット、2.5MSPSのバリエーションです。
ADS9110を使用すると、アナログ性能の向上とともに、TIの拡張SPI機能を使用して高分解能のデータ転送を維持できます。ADS9110は、拡張SPIにより低いクロック速度で高いスループットを達成できるため、基板のレイアウトを簡素化し、システムのコストを低減できます。
また、拡張SPIによりデータのホスト・クロックインが簡素化されるため、このデバイスはFPGAやDSPに関係するアプリケーションに理想的です。ADS9110は、標準SPIインターフェイスと互換性があります。ADS9110には内部的なデータ・パリティ機能があり、ADCデータ出力にパリティを追加できます。パリティ・ビットを使用してホストでADCデータを検証することにより、システムの信頼性が向上します。
このデバイスはJESD8-7A準拠のI/Oをサポートし、拡張産業用温度範囲で動作し、省スペースの4mm×4mmのVQFNパッケージで供給されます。
| 型番 | 3線式SPI | 3線式拡張SPI |
|---|---|---|
| ADS9110 | 140MHz | 40MHz |